您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 6885 A NI - Stainless Steel-Keys, Type A, front rounded, high type
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
DIN 6885 Parallel Keys, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/positionier_pendelelemente/din6885_ni/din_6885_ni.prj},{NB=Edelstahl-Passfeder DIN 6885-6-6-45-A-NI},{PARTNUMBER=DIN 6885-6-6-45-A-NI},{NORMNR=DIN 6885},{B=6},{H=6},{L=45},{LX=14,16,18,20,22,25,28,32,36,40,45,50,56,63},{FW=17-22},{WEIGHT=0.0010},{CTN=73182400},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
h9
[mm]
H
[mm]
L
Length
[mm]
FW
for shaft-Ø
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Key DIN 6...
DIN 6885-3-3-6-A-NI
3
3
6
8-10
0.0008
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-8-A-NI
3
3
8
8-10
0.0010
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-10-A-NI
3
3
10
8-10
0.0010
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-12-A-NI
3
3
12
8-10
0.0011
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-14-A-NI
3
3
14
8-10
0.0010
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-16-A-NI
3
3
16
8-10
0.0010
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-18-A-NI
3
3
18
8-10
0.0010
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-3-3-20-A-NI
3
3
20
8-10
0.0010
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-10-A-NI
4
4
10
10-12
0.0010
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-12-A-NI
4
4
12
10-12
0.0020
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-14-A-NI
4
4
14
10-12
0.0020
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-16-A-NI
4
4
16
10-12
0.0020
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-18-A-NI
4
4
18
10-12
0.0020
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-20-A-NI
4
4
20
10-12
0.0030
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-22-A-NI
4
4
22
10-12
0.0040
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-25-A-NI
4
4
25
10-12
0.0030
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-28-A-NI
4
4
28
10-12
0.0035
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-4-4-32-A-NI
4
4
32
10-12
0.0040
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-10-A-NI
5
5
10
12-17
0.0020
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-12-A-NI
5
5
12
12-17
0.0020
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-14-A-NI
5
5
14
12-17
0.0020
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-16-A-NI
5
5
16
12-17
0.0030
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-18-A-NI
5
5
18
12-17
0.0040
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-20-A-NI
5
5
20
12-17
0.0040
73182400
YES
Stainless Steel-Key DIN 6...
DIN 6885-5-5-22-A-NI
5
5
22
12-17
0.0040
73182400
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6885 A - Key, Type A front rounded, high type
Ganter
19.06.2024
GN 965 - Assembly sets for profile system 30/40, Type A, with cylinder head...
Elesa+Ganter
14.06.2024
DIN 172 - Guide bushes with collar, Type A, Bore one sided
Elesa+Ganter
21.06.2024
GN 968 - Assembly sets for profile systems 30/40/45, Type A, with cylinder ...
Ganter
19.06.2024
DIN 179 - Guide bushes without collar, Type A, Bore one sided
Elesa+Ganter
21.06.2024
GN 967 - Shackles for profile systems, Type F Shackle, Identification no. 1...
Ganter
19.06.2024
GN 965 - Assembly sets for profile systems 30/40, Type B, with countersunk ...
Elesa+Ganter
14.06.2024
GN 967 - Angle pieces for profile systems, Type L Angle, Identification no....
Ganter
19.06.2024
GN 967 - Shackles for profile systems, Type F Shackle, Identification no. 2...
Ganter
19.06.2024
GN 508.2 - T-Nuts
Ganter
19.06.2024
GN 967 - Angle piece for profile systems, Type L Angle, Identification no. ...
Ganter
19.06.2024
GN 970 - Installation brackets, equal sides, Type A, without bores
Elesa+Ganter
21.06.2024
GN 970 - Installation brackets, equal sides, Type B, with bores
Elesa+Ganter
21.06.2024
GN 968 - Assembly sets for profile systems 30/40/45, Type B, with countersu...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表