您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RS - Stainless Steel-Construction Tubes, round, for Tube Clamp Connectors
Inocon
1 Connecting
1D Connecting accessories
RS
RS R
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/rs/rs_r/rs_ed.prj},{NB=Edelstahl-Konstruktionsrohr RS-D10-1,5-ED-200},{PARTNUMBER=RS-D10-1,5-ED-200},{D1=D10},{D1X=10},{L=200},{D2=7},{W1=1,5},{W1X=1.5},{MAT=Edelstahl},{WEIGHT=0.0780},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails},{MAT2=ganter_grau}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
L
Length ±0.5
[mm]
D2
[mm]
W1
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Construct...
RS-D10-1,5-ED-200
D10
200
7
1,5
Stainless Steel
0.0780
76090000
YES
Stainless Steel-Construct...
RS-D10-1,5-ED-500
D10
500
7
1,5
Stainless Steel
0.1940
76090000
YES
Stainless Steel-Construct...
RS-D10-1,5-ED-1000
D10
1000
7
1,5
Stainless Steel
0.3880
76090000
YES
Stainless Steel-Construct...
RS-D10-1,5-ED-2000
D10
2000
7
1,5
Stainless Steel
0.7760
76090000
YES
Stainless Steel-Construct...
RS-D12-1,5-ED-200
D12
200
9
1,5
Stainless Steel
0.0780
76090000
YES
Stainless Steel-Construct...
RS-D12-1,5-ED-500
D12
500
9
1,5
Stainless Steel
0.1940
76090000
YES
Stainless Steel-Construct...
RS-D12-1,5-ED-1000
D12
1000
9
1,5
Stainless Steel
0.3880
76090000
YES
Stainless Steel-Construct...
RS-D12-1,5-ED-2000
D12
2000
9
1,5
Stainless Steel
0.7760
76090000
YES
Stainless Steel-Construct...
RS-D14-1,5-ED-200
D14
200
11
1,5
Stainless Steel
0.0920
76090000
YES
Stainless Steel-Construct...
RS-D14-1,5-ED-500
D14
500
11
1,5
Stainless Steel
0.4620
76090000
YES
Stainless Steel-Construct...
RS-D14-1,5-ED-1000
D14
1000
11
1,5
Stainless Steel
0.4620
76090000
YES
Stainless Steel-Construct...
RS-D14-1,5-ED-2000
D14
2000
11
1,5
Stainless Steel
0.9240
76090000
YES
Stainless Steel-Construct...
RS-D15-1,5-ED-200
D15
200
12
1,5
Stainless Steel
0.0920
76090000
YES
Stainless Steel-Construct...
RS-D15-1,5-ED-500
D15
500
12
1,5
Stainless Steel
0.2310
76090000
YES
Stainless Steel-Construct...
RS-D15-1,5-ED-1000
D15
1000
12
1,5
Stainless Steel
0.4620
76090000
YES
Stainless Steel-Construct...
RS-D15-1,5-ED-2000
D15
2000
12
1,5
Stainless Steel
0.9240
76090000
YES
Stainless Steel-Construct...
RS-D16-1,5-ED-200
D16
200
13
1,5
Stainless Steel
0.0200
76090000
YES
Stainless Steel-Construct...
RS-D16-1,5-ED-500
D16
500
13
1,5
Stainless Steel
0.5360
76090000
YES
Stainless Steel-Construct...
RS-D16-1,5-ED-1000
D16
1000
13
1,5
Stainless Steel
0.5360
76090000
YES
Stainless Steel-Construct...
RS-D16-1,5-ED-2000
D16
2000
13
1,5
Stainless Steel
0.5360
76090000
YES
Stainless Steel-Construct...
RS-D18-1,5-ED-200
D18
200
15
1,5
Stainless Steel
0.1220
76090000
YES
Stainless Steel-Construct...
RS-D18-1,5-ED-500
D18
500
15
1,5
Stainless Steel
0.3050
76090000
YES
Stainless Steel-Construct...
RS-D18-1,5-ED-1000
D18
1000
15
1,5
Stainless Steel
0.6100
76090000
YES
Stainless Steel-Construct...
RS-D18-1,5-ED-2000
D18
2000
15
1,5
Stainless Steel
0.6100
76090000
YES
Stainless Steel-Construct...
RS-D20-2-ED-200
D20
200
16
2
Stainless Steel
0.5320
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KE - Two-Way Connector Clamps, Stainless Steel, Identification no. 4 with 2...
Inocon
19.06.2024
FE - Stainless Steel-Flanged Connector Clamps, with 4 Bores, Type A, withou...
Inocon
19.06.2024
BE - Stainless Steel-Base Plate Connector Clamps, Type A, without seal, wit...
Inocon
19.06.2024
PIPD - Electric Welded Thin-Walled Stainless Steel Pipes
Misumi
29.05.2023
SKA-RB EO - Tube bend weld nipple
Parker
29.02.2024
I.2TRSM - NP16 Press fittings pipes 304 THIN WELDED TUBES Stainless steel 3...
FG INOX
16.02.2017
Modèle 72412 - DIN pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
762 - Pipe 6.2m
agru
15.09.2022
DAP - Aluminum Pipe
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
K1966 - Round aluminium tubes with slots
KIPP
27.05.2024
K1966 - Round aluminium tubes with slots
KIPP USA
05.06.2024
DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
27.05.2014
Modèle 72212 - ISO pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72222 - Metric pipe (welded) unpolished - Stainless steel 1.4307 - 1...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表