您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
中文
中文 (繁體)
中文 (繁體)
SSR Springs Overlap - Overlap Type Springs
Smalley
WAVE SPRINGS
Powered by
CAD模型選擇
{smalley/wave_springs/ssr_ovr.prj},{NB=SSR-0100-H=0.062},{PARTID=5675},{PARTNBR=SSR-0100},{SPRINGTYPE=ovr},{BORE=1.000},{MAT=},{SHAFT=0.780},{LOAD=18.000},{MAXOD=0.995},{WORKHEIGHT=0.062},{FREEHEIGHT=0.190},{HEIGHT=0.062},{NBROFWAVES=3},{NBROFTURNS=1},{WIRETHICKNESS=0.014},{SLDHEIGHT=0.012},{WIRERADIALWALL=0.094},{SPRINGRATE=184},{NBROFSHIMS=0},{BOREPILOT=Operate},{UNITS=standard},{GROUPSORTORDER=10},{NE=Overlap Type Springs}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
SPRINGTYPE
Type of Spring
ⁿ/ₐ
BORE
Operates in Bore Diametar
[Inch]
SHAFT
Clears Shaft Diametar
[Inch]
LOAD
Load
[lbs]
MAXOD
Max OD
[Inch]
WORKHEIGHT
Work Height
[Inch]
FREEHEIGHT
Free Height Ref.
[Inch]
NBROFWAVES
Number of Waves
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
WIRETHICKNESS
Wire Thickness
[Inch]
SLDHEIGHT
Solid Height
[Inch]
WIRERADIALWALL
Radial Wall
[Inch]
SPRINGRATE
Spring Rate Ref.
[lbs/in]
NBROFSHIMS
Number of Shims
ⁿ/ₐ
SSR-0050
SSR-0050
ovr
0.500
0.390
7.000
0.495
0.050
0.085
3
1
0.008
0.008
0.040
200
0
SSR-0062
SSR-0062
ovr
0.625
0.480
10.000
0.625
0.050
0.095
3
1
0.010
0.010
0.058
222
0
SSR-0075
SSR-0075
ovr
0.750
0.500
14.000
0.745
0.062
0.160
3
1
0.010
0.010
0.078
143
0
SSR-0087
SSR-0087
ovr
0.875
0.620
16.000
0.870
0.062
0.130
3
1
0.012
0.012
0.094
235
0
SSR-0100
SSR-0100
ovr
1.000
0.780
18.000
0.995
0.062
0.190
3
1
0.014
0.012
0.094
184
0
SSR-0112
SSR-0112
ovr
1.125
0.840
20.000
1.120
0.078
0.130
3
1
0.016
0.016
0.133
385
0
SSR-0125
SSR-0125
ovr
1.250
0.960
22.000
1.245
0.078
0.150
3
1
0.016
0.016
0.133
306
0
SSR-0137
SSR-0137
ovr
1.375
1.090
24.000
1.375
0.078
0.190
3
1
0.016
0.016
0.133
214
0
SSR-0150
SSR-0150
ovr
1.500
1.170
26.000
1.493
0.078
0.170
3
1
0.018
0.018
0.143
283
0
SSR-0162
SSR-0162
ovr
1.625
1.310
28.000
1.618
0.078
0.200
3
1
0.018
0.018
0.143
230
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表