您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SS - Shoulder Bolts
DMS Diemould (UK)
DMS UK
Section 5 ( Standard Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section5/ss.prj},{NB=SS-12x60},{BESTNR1=SS},{B=12},{M=M10},{H=18},{A=8.0},{T=16},{L=60},{NDM=10.000},{KDM=8.160},{J=6.000},{K=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
B
Diameter
[mm]
M
Thread
ⁿ/ₐ
H
Diameter
[mm]
A
Length
[mm]
T
Length
[mm]
L
Length
[mm]
SS-6x12
SS-6x12
6
M5
10
4.5
10
12
SS-6x16
SS-6x16
6
M5
10
4.5
10
16
SS-6x20
SS-6x20
6
M5
10
4.5
10
20
SS-6x25
SS-6x25
6
M5
10
4.5
10
25
SS-6x30
SS-6x30
6
M5
10
4.5
10
30
SS-6x40
SS-6x40
6
M5
10
4.5
10
40
SS-8x12
SS-8x12
8
M6
13
5.5
11
12
SS-8x16
SS-8x16
8
M6
13
5.5
11
16
SS-8x20
SS-8x20
8
M6
13
5.5
11
20
SS-8x25
SS-8x25
8
M6
13
5.5
11
25
SS-8x30
SS-8x30
8
M6
13
5.5
11
30
SS-8x40
SS-8x40
8
M6
13
5.5
11
40
SS-8x50
SS-8x50
8
M6
13
5.5
11
50
SS-10x20
SS-10x20
10
M8
16
7.0
13
20
SS-10x25
SS-10x25
10
M8
16
7.0
13
25
SS-10x30
SS-10x30
10
M8
16
7.0
13
30
SS-10x40
SS-10x40
10
M8
16
7.0
13
40
SS-10x50
SS-10x50
10
M8
16
7.0
13
50
SS-10x60
SS-10x60
10
M8
16
7.0
13
60
SS-10x70
SS-10x70
10
M8
16
7.0
13
70
SS-10x80
SS-10x80
10
M8
16
7.0
13
80
SS-10x100
SS-10x100
10
M8
16
7.0
13
100
SS-10x120
SS-10x120
10
M8
16
7.0
13
120
SS-10x140
SS-10x140
10
M8
16
7.0
13
140
SS-10x160
SS-10x160
10
M8
16
7.0
13
160
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N Mounting nut - SBA Pen stainless steel cylinder
CHELIC
10.07.2020
SSB - Blank Shoulder Bolt
DMS Diemould (UK)
28.06.2017
DF - Fixed lifter base (CUMSA)
DMS Diemould (UK)
28.06.2017
MB - Mini Base (CUMSA)
DMS Diemould (UK)
28.06.2017
MD - Mini double core (CUMSA)
DMS Diemould (UK)
28.06.2017
FW - Double ejection
DMS Diemould (UK)
28.06.2017
ES - Ejector Plate
DMS Diemould (UK)
21.06.2022
TCP - metric - Techno Cool Pin
DMS Diemould (UK)
28.06.2017
H801-45 - Hose connectors
DMS Diemould (UK)
28.06.2017
H80-45° - Hose connectors
DMS Diemould (UK)
28.06.2017
FP - Female nipple
DMS Diemould (UK)
28.06.2017
DRP - Diverter rods
DMS Diemould (UK)
28.06.2017
UA - Compact Coring Unit (CUMSA)
DMS Diemould (UK)
28.06.2017
DA - Adjustable lifter base (CUMSA)
DMS Diemould (UK)
28.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表