您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 291.1 - Square linear actuators, Type R1, Right hand thread, shaft journal at one end
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 291.1
GN 291.1 R1
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn291_1/gn291_1_r1/gn_291_1_r1_asmtab.prj},{NB=Vierkant-Lineareinheit GN 291.1-40-220-R1-SCR (0)},{PARTNUMBER=GN 291.1-40-220-R1-SCR},{NORMNR=GN 291.1},{S=40},{L1=220},{L11=70,170,220,270,320},{L1MAX=1570},{POS=0.0},{GS=TR20x4},{D1=12},{D2=M5},{L22=240},{L3=120.0},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{PPATH=gn_291_1_r1_asmtpl.prj},{WEIGHT=2.4900},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
S
[mm]
L1
Travel (standard lengths)
[mm]
L1MAX
max. travel
[mm]
GS
Shaft thread
ⁿ/ₐ
D1
f7
[mm]
D2
Thread
ⁿ/ₐ
L2
Total length
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
PF
Shaft key spring DIN 6885
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Square linear actuator GN...
GN 291.1-30-100-R1-SCR
30
100
1250
TR14x4
8
M4
310
105.0
16
23
38
A2x2x12
0.8250
84879059
YES
Square linear actuator GN...
GN 291.1-30-150-R1-SCR
30
150
1250
TR14x4
8
M4
360
105.0
16
23
38
A2x2x12
0.9480
84879059
YES
Square linear actuator GN...
GN 291.1-30-200-R1-SCR
30
200
1250
TR14x4
8
M4
410
105.0
16
23
38
A2x2x12
1.1200
84879059
YES
Square linear actuator GN...
GN 291.1-30-300-R1-SCR
30
300
1250
TR14x4
8
M4
510
105.0
16
23
38
A2x2x12
1.3000
84879059
YES
Square linear actuator GN...
GN 291.1-40-70-R1-SCR
40
70
1570
TR20x4
12
M5
310
120.0
17
42
54
A4x4x12
1.6850
84879059
YES
Square linear actuator GN...
GN 291.1-40-170-R1-SCR
40
170
1570
TR20x4
12
M5
410
120.0
17
42
54
A4x4x12
2.3740
84879059
YES
Square linear actuator GN...
GN 291.1-40-220-R1-SCR
40
220
1570
TR20x4
12
M5
460
120.0
17
42
54
A4x4x12
2.4900
84879059
YES
Square linear actuator GN...
GN 291.1-40-270-R1-SCR
40
270
1570
TR20x4
12
M5
510
120.0
17
42
54
A4x4x12
2.7100
84879059
YES
Square linear actuator GN...
GN 291.1-40-320-R1-SCR
40
320
1570
TR20x4
12
M5
560
120.0
17
42
54
A4x4x12
3.0200
84879059
YES
Square linear actuator GN...
GN 291.1-50-65-R1-SCR
50
65
1565
TR20x4
12
M6
310
122.5
18
42
54
A4x4x12
2.6400
84879059
YES
Square linear actuator GN...
GN 291.1-50-115-R1-SCR
50
115
1565
TR20x4
12
M6
360
122.5
18
42
54
A4x4x12
2.9600
84879059
YES
Square linear actuator GN...
GN 291.1-50-215-R1-SCR
50
215
1565
TR20x4
12
M6
460
122.5
18
42
54
A4x4x12
3.1000
84879059
YES
Square linear actuator GN...
GN 291.1-50-265-R1-SCR
50
265
1565
TR20x4
12
M6
510
122.5
18
42
54
A4x4x12
3.8300
84879059
YES
Square linear actuator GN...
GN 291.1-50-315-R1-SCR
50
315
1565
TR20x4
12
M6
560
122.5
18
42
54
A4x4x12
4.1900
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表