您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NDX.Q - Square end-caps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
NDX.Q
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/ndx_q/ndx_q.prj},{NB=Square end-caps NDX.Q-40x2.5-M8},{CODE=320101},{DESCRIPTION=NDX.Q-40x2.5-M8},{DIM01=40},{DIM02=M8},{DIM03=10},{DIM04=38},{DIM05=8},{DIM06=35.0},{DIM07=40},{DIM08=35.0},{DIM09=2.0},{DIM10=6.000},{WEIGHT=47},{NDM=8.000},{R=3.350},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
l
[mm]
DIM07
Tube external diameter
ⁿ/ₐ
DIM08
Tube internal diameter
ⁿ/ₐ
DIM09
Tube thickness
ⁿ/ₐ
DIM10
Max. static load*
[N]
WEIGHT
Weight
[g]
Square end-caps NDX.Q-20x...
320011
NDX.Q-20x1.5-M8
20
M8
10
23
5
17.0
25
17.0
1.5
4.000
13
Square end-caps NDX.Q-20x...
320016
NDX.Q-20x2-M8
20
M8
10
23
5
16.0
25
16.0
2.0
4.000
13
Square end-caps NDX.Q-25x...
320021
NDX.Q-25x1.5-M8
25
M8
10
26
6
22.0
25
22.0
1.5
4.500
20
Square end-caps NDX.Q-25x...
320022
NDX.Q-25x1.5-M10
25
M10
10
26
6
22.0
25
22.0
1.5
4.500
20
Square end-caps NDX.Q-25x...
320023
NDX.Q-25x1.5-M12
25
M12
10
26
6
22.0
25
22.0
1.5
4.500
20
Square end-caps NDX.Q-25x...
320026
NDX.Q-25x2-M8
25
M8
10
26
6
21.0
25
21.0
2.0
4.500
20
Square end-caps NDX.Q-25x...
320027
NDX.Q-25x2-M10
25
M10
10
26
6
21.0
25
21.0
2.0
4.500
20
Square end-caps NDX.Q-30x...
320031
NDX.Q-30x1.5-M8
30
M8
10
31
6
27.0
30
27.0
0.0
4.500
28
Square end-caps NDX.Q-30x...
320032
NDX.Q-30x1.5-M10
30
M10
10
31
6
27.0
30
27.0
1.5
4.500
28
Square end-caps NDX.Q-30x...
320033
NDX.Q-30x1.5-M12
30
M12
10
31
6
27.0
30
27.0
1.5
4.500
28
Square end-caps NDX.Q-30x...
320034
NDX.Q-30x1.5-M14
30
M14
15
31
6
27.0
30
27.0
1.5
4.500
30
Square end-caps NDX.Q-30x...
320035
NDX.Q-30x1.5-M16
30
M16
15
31
6
27.0
30
27.0
1.5
4.500
30
Square end-caps NDX.Q-30x...
320041
NDX.Q-30x2.0-M8
30
M8
10
31
6
26.0
30
26.0
1.5
4.500
28
Square end-caps NDX.Q-30x...
320042
NDX.Q-30x2.0-M10
30
M10
10
31
6
26.0
30
26.0
2.0
4.500
28
Square end-caps NDX.Q-30x...
320043
NDX.Q-30x2.0-M12
30
M12
10
31
6
26.0
30
26.0
2.0
4.500
28
Square end-caps NDX.Q-30x...
320044
NDX.Q-30x2.0-M14
30
M14
15
31
6
26.0
30
26.0
2.0
4.500
30
Square end-caps NDX.Q-30x...
320045
NDX.Q-30x2.0-M16
30
M16
15
31
6
26.0
30
26.0
2.0
4.500
30
Square end-caps NDX.Q-35x...
320051
NDX.Q-35x1.5-M8
35
M8
10
38
8
32.0
35
32.0
2.0
6.000
40
Square end-caps NDX.Q-35x...
320052
NDX.Q-35x1.5-M10
35
M10
10
38
8
32.0
35
32.0
1.5
6.000
40
Square end-caps NDX.Q-35x...
320053
NDX.Q-35x1.5-M12
35
M12
10
38
8
32.0
35
32.0
1.5
6.000
40
Square end-caps NDX.Q-35x...
320054
NDX.Q-35x1.5-M14
35
M14
15
38
8
32.0
35
32.0
1.5
6.000
42
Square end-caps NDX.Q-35x...
320055
NDX.Q-35x1.5-M16
35
M16
15
38
8
32.0
35
32.0
1.5
6.000
42
Square end-caps NDX.Q-35x...
320056
NDX.Q-35x1.5-M20
35
M20
20
38
8
32.0
35
32.0
1.5
6.000
41
Square end-caps NDX.Q-35x...
320061
NDX.Q-35x2-M8
35
M8
10
38
8
31.0
35
31.0
1.5
6.000
40
Square end-caps NDX.Q-35x...
320062
NDX.Q-35x2-M10
35
M10
10
38
8
31.0
35
31.0
2.0
6.000
40
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表