您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 7802 - Spur Gears, Plastic, Pressure Angle 20°, Module 1
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Gear wheels
GN 7802
GN 7802, Module 1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/gear_wheels/gn7802/gn7802_1_0/gn7802_1_0.prj},{NB=Stirnzahnrad EN 7802-1-34-GR},{PARTNUMBER=EN 7802-1-34-GR},{M=1},{Z=34},{B1=15},{B2=25},{D1=36},{D2=34},{D3=30},{D4=8},{D4X=32},{DIM06X=8},{D5=-},{DIM08X=0},{DIM07X=30},{DM=7.0},{FARBE=grau},{WEIGHT=0.0240},{CTN=84834021},{VER=2},{DIMD=9},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Tooth count
ⁿ/ₐ
B1
Tooth width
[mm]
B2
[mm]
D1
[mm]
D2
Pitch circle Ø
[mm]
D3
[mm]
D4
Pre-bored hole
[mm]
D5
[mm]
DM
Max. torque
[Nm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spur Gear EN 7802-1-12-GR
EN 7802-1-12-GR
1
12
15
25
14
12
9
4
-
2.5
Gray
0.0025
84834021
YES
Spur Gear EN 7802-1-12-VD...
EN 7802-1-12-VDB
1
12
15
25
14
12
9
4
-
2.5
Visually detectable
0.0029
84834021
YES
Spur Gear EN 7802-1-14-GR
EN 7802-1-14-GR
1
14
15
25
16
14
10
4
-
2.9
Gray
0.0035
84834021
YES
Spur Gear EN 7802-1-15-GR
EN 7802-1-15-GR
1
15
15
25
17
15
10
4
-
3.1
Gray
0.0040
84834021
YES
Spur Gear EN 7802-1-15-VD...
EN 7802-1-15-VDB
1
15
15
25
17
15
10
4
-
3.1
Visually detectable
0.0044
84834021
YES
Spur Gear EN 7802-1-16-GR
EN 7802-1-16-GR
1
16
15
25
18
16
13
5
-
3.3
Gray
0.0050
84834021
YES
Spur Gear EN 7802-1-16-VD...
EN 7802-1-16-VDB
1
16
15
25
18
16
13
5
-
3.3
Visually detectable
0.0053
84834021
YES
Spur Gear EN 7802-1-18-GR
EN 7802-1-18-GR
1
18
15
25
20
18
14
5
-
3.7
Gray
0.0060
84834021
YES
Spur Gear EN 7802-1-20-GR
EN 7802-1-20-GR
1
20
15
25
22
20
16
5
-
4.1
Gray
0.0080
84834021
YES
Spur Gear EN 7802-1-20-VD...
EN 7802-1-20-VDB
1
20
15
25
22
20
16
5
-
4.1
Visually detectable
0.0083
84834021
YES
Spur Gear EN 7802-1-21-GR
EN 7802-1-21-GR
1
21
15
25
23
21
16
5
-
4.3
Gray
0.0090
84834021
YES
Spur Gear EN 7802-1-22-GR
EN 7802-1-22-GR
1
22
15
25
24
22
18
5
-
4.5
Gray
0.0090
84834021
YES
Spur Gear EN 7802-1-24-GR
EN 7802-1-24-GR
1
24
15
25
26
24
20
6
-
4.9
Gray
0.0124
84834021
YES
Spur Gear EN 7802-1-24-VD...
EN 7802-1-24-VDB
1
24
15
25
26
24
20
6
-
4.9
Visually detectable
0.0121
84834021
YES
Spur Gear EN 7802-1-25-GR
EN 7802-1-25-GR
1
25
15
25
27
25
20
6
-
5.1
Gray
0.0110
84834021
YES
Spur Gear EN 7802-1-26-GR
EN 7802-1-26-GR
1
26
15
25
28
26
22
6
-
5.3
Gray
0.0130
84834021
YES
Spur Gear EN 7802-1-27-GR
EN 7802-1-27-GR
1
27
15
25
29
27
22
6
-
5.5
Gray
0.0145
84834021
YES
Spur Gear EN 7802-1-28-GR
EN 7802-1-28-GR
1
28
15
25
30
28
22
6
-
5.7
Gray
0.0150
84834021
YES
Spur Gear EN 7802-1-30-GR
EN 7802-1-30-GR
1
30
15
25
32
30
25
6
-
6.1
Gray
0.0175
84834021
YES
Spur Gear EN 7802-1-30-VD...
EN 7802-1-30-VDB
1
30
15
25
32
30
25
6
-
6.1
Visually detectable
0.0192
84834021
YES
Spur Gear EN 7802-1-32-GR
EN 7802-1-32-GR
1
32
15
25
34
32
25
6
-
6.6
Gray
0.0190
84834021
YES
Spur Gear EN 7802-1-32-VD...
EN 7802-1-32-VDB
1
32
15
25
34
32
25
6
-
6.6
Visually detectable
0.0217
84834021
YES
Spur Gear EN 7802-1-33-GR
EN 7802-1-33-GR
1
33
15
25
35
33
25
6
-
6.8
Gray
0.0200
84834021
YES
Spur Gear EN 7802-1-34-GR
EN 7802-1-34-GR
1
34
15
25
36
34
30
8
-
7.0
Gray
0.0240
84834021
YES
Spur Gear EN 7802-1-35-GR
EN 7802-1-35-GR
1
35
15
25
37
35
30
8
-
7.2
Gray
0.0240
84834021
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表