您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈11024 - Springs cotter
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_11024_v2.prj},{NB=Federstecker DIN 11024 9 (35)-139610.080.001(High)},{CNSORDERNO=39610.080.001},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=113.230},{D1=9.000},{D2=35.000},{D2V=35.000},{D3V=8.000},{D3=8.000},{W=1.000},{D4=28.000},{L1=110.000},{L2=55.000},{L3=27.000},{H=23.000},{R1=34.000},{R2=14.000},{NENNID=9},{BRAND=Fabory},{STANDARD=DIN ≈11024},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Spring cotter single},{BASICMATERIAL=Spring steel},{GRADE=},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492822772},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163204},{ETIM=EC002384},{FAB_NENN=9},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D2
Axes - Shaft diameter
[mm]
D3
[mm]
W
Windings
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H
[mm]
R1
[mm]
R2
[mm]
Spring cotter DIN 11024 2...
39608.020.001
2.5
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated
0.00400
Y
8715494538107
73182400
31163204
EC002384
20.000
3.000
1.000
10.000
50.000
25.000
5.000
2.000
5.000
4.000
Spring cotter DIN 11024 3...
39608.030.001
3.5
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated
0.00900
Y
8715494538114
73182400
31163204
EC002384
15.000
3.000
1.000
18.000
60.000
28.000
7.000
3.000
7.000
5.000
Spring cotter DIN 11024 4...
39608.040.001
4.5
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated
0.02300
Y
8715494538121
73182400
31163204
EC002384
15.000
4.000
1.000
20.000
60.000
30.000
10.000
4.000
10.000
6.000
Spring cotter DIN 11024 6...
39608.050.001
6
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated
0.04900
Y
8715494538138
73182400
31163204
EC002384
18.000
5.000
1.000
24.000
85.000
40.000
12.000
7.000
13.000
8.000
Spring cotter DIN 11024 7...
39608.060.001
7
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated
0.07850
Y
8715494538145
73182400
31163204
EC002384
34.000
6.000
1.000
30.000
105.000
50.000
21.000
12.000
22.000
11.000
Spring cotter DIN 11024 8...
39608.070.001
8
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated
0.12200
Y
8715494538152
73182400
31163204
EC002384
30.000
7.000
1.000
30.000
105.000
50.000
25.000
17.000
28.000
12.000
Spring cotter DIN 11024 9...
39608.080.001
9
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated
0.15900
Y
8715494538169
73182400
31163204
EC002384
35.000
8.000
1.000
28.000
110.000
55.000
27.000
23.000
34.000
14.000
Spring cotter DIN 11024 2...
39610.020.001
2.5
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated yellow passiv...
0.00292
Y
8715492822703
7318240090
31163204
EC002384
18.000
3.000
1.000
10.000
50.000
25.000
5.000
2.000
5.000
4.000
Spring cotter DIN 11024 3...
39610.030.001
3.5
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated yellow passiv...
0.00929
Y
8715492822727
31163204
EC002384
15.000
3.000
1.000
18.000
60.000
28.000
7.000
3.000
7.000
5.000
Spring cotter DIN 11024 4...
39610.040.001
4.5
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated yellow passiv...
0.01615
Y
8715492822734
7318240090
31163204
EC002384
15.000
3.000
1.000
20.000
60.000
30.000
10.000
4.000
10.000
6.000
Spring cotter DIN 11024 6...
39610.050.001
6
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated yellow passiv...
0.03461
Y
8715492822741
7318240090
31163204
EC002384
18.000
5.000
1.000
24.000
85.000
40.000
12.000
7.000
13.000
8.000
Spring cotter DIN 11024 7...
39610.060.001
7
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated yellow passiv...
0.06230
Y
8715492822758
7318240090
31163204
EC002384
34.000
6.000
1.000
30.000
105.000
50.000
21.000
12.000
22.000
11.000
Spring cotter DIN 11024 8...
39610.070.001
8
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated yellow passiv...
0.08400
Y
8715492822765
7318240090
31163204
EC002384
35.000
7.000
1.000
30.000
105.000
50.000
25.000
17.000
28.000
12.000
Spring cotter DIN 11024 9...
39610.080.001
9
Fabory
DIN ≈11024
Spring cotter single
Spring steel
Zinc plated yellow passiv...
0.11323
Y
8715492822772
7318240090
31163204
EC002384
35.000
8.000
1.000
28.000
110.000
55.000
27.000
23.000
34.000
14.000
Spring cotter DIN 11024 2...
39630.025.001
2.5
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.00590
Y
8717077083226
31163204
EC002384
15.000
3.000
2.000
20.000
42.000
24.000
5.000
2.000
5.000
4.000
Spring cotter DIN 11024 3...
39630.030.001
3.5
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.01260
Y
8715492822796
7318240090
31163204
EC002384
24.000
4.000
2.000
16.000
62.000
32.000
7.000
3.000
7.000
5.000
Spring cotter DIN 11024 3...
39630.032.001
3.2
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.00990
Y
8717077083233
31163204
EC002384
12.000
2.800
2.000
20.000
48.000
26.000
10.000
3.000
7.000
5.000
Spring cotter DIN 11024 4...
39630.040.001
4.5
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.02860
Y
8715492822802
7318240090
31163204
EC002384
25.000
4.500
2.000
23.000
78.000
44.000
12.000
4.000
10.000
6.000
Spring cotter DIN 11024 5...
39630.050.001
5.5
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.05400
Y
8715492822819
7318240090
31163204
EC002384
28.000
5.500
2.000
26.000
92.000
50.000
12.000
7.000
13.000
8.000
Spring cotter DIN 11024 6...
39630.060.001
6.5
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.09400
Y
8715492822826
7318240090
31163204
EC002384
45.000
8.500
2.000
30.000
120.000
70.000
16.000
9.000
17.000
10.000
Spring cotter DIN 11024 6...
39630.063.001
6.3
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.06180
Y
8717077083240
31163204
EC002384
25.000
4.000
2.000
25.000
97.000
45.000
16.000
9.000
17.000
10.000
Spring cotter DIN 11024 8...
39630.070.001
8
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.11400
Y
8715492822833
7318240090
31163204
EC002384
45.000
8.500
2.000
30.000
130.000
72.000
25.000
17.000
28.000
12.000
Spring cotter DIN 11024 9...
39630.080.001
9
Fabory
DIN ≈11024
Spring cotter double
Spring steel
Zinc plated yellow passiv...
0.17600
Y
8715492822840
7318240090
31163204
EC002384
50.000
9.000
2.000
30.000
130.000
76.000
27.000
23.000
34.000
14.000
Spring cotter DIN 11024 6...
51019.060.001
6
Fabory
DIN ≈11024
Spring cotter single
Stainless steel
A2
0.05960
Y
8715494512220
31163204
EC002384
22.000
5.000
1.000
24.000
85.000
40.000
21.000
9.000
13.000
8.000
Spring cotter DIN 11024 2...
51970.020.001
2.5
Fabory
DIN ≈11024
Spring cotter single
Stainless steel
A2
0.00268
Y
8715494440714
7318240090
31163204
EC002384
18.000
3.000
1.000
10.000
50.000
25.000
5.000
2.000
5.000
4.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表