您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6319 C - Spherical washers, form C
Fabory
13 Systems Furniture & security fasteners
Powered by
CAD模型選擇
{fabory/13_systems_furniture_and_securit_fasteners/din_6319_c.prj},{NB=Kugelscheibe DIN 6319 C 17 16206.160.001(High)},{CNSORDERNO=16206.160.001},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 6319 C},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=550+100 HV10},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=NEN2308 C},{ADDITIONALINFO=Type C},{ROHS=Y},{APPROVAL=},{EANCODE=4020772081775},{INTRASTATCODE=73182200},{ECLASS=23-09-90-07},{UNSPSC=31161801},{ETIM=EC000098},{VARIANT=0},{FAB_NENN=C 17},{PACKAGING=50},{FAB_GEO=},{FAB_ARTICLENUMBER=16206.160.001},{FABNETWEIGHT=12.300},{D1=17.000},{D3=30.000},{H2=5.300},{H1=1.300},{F1=0.500},{R1=22.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_6319_c.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Outer diameter
[mm]
H2
Thickness
[mm]
H1
Thickness of break
[mm]
F1
Chamfer
[mm]
R1
Ball radius
[mm]
Spherical washer DIN 6319...
16206.060.001
M6
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.00140
NEN2308 C
Type C
Y
4020772081829
73182200
23-09-90-07
31161801
EC000098
100
12.000
2.300
0.700
0.300
9.000
Spherical washer DIN 6319...
16206.080.001
M8
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.00290
NEN2308 C
Type C
Y
4020772081737
73182200
23-09-90-07
31161801
EC000098
100
17.000
3.200
0.600
0.500
12.000
Spherical washer DIN 6319...
51936.080.001
M8
Fabory
DIN 6319 C
Stainless steel
A2
0.00260
NEN2308 C
Type C
Y
8715494538985
73182200
23-09-90-07
31161801
EC000098
50
17.000
3.200
0.600
0.500
12.000
Spherical washer DIN 6319...
16206.100.001
M10
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.00560
NEN2308 C
Type C
Y
4020772081744
73182200
23-09-90-07
31161801
EC000098
100
21.000
4.000
0.800
0.500
15.000
Spherical washer DIN 6319...
51936.100.001
M10
Fabory
DIN 6319 C
Stainless steel
A2
0.00500
NEN2308 C
Type C
Y
8715494538992
73182200
23-09-90-07
31161801
EC000098
50
21.000
4.000
0.800
0.500
15.000
Spherical washer DIN 6319...
16208.120.001
C 13
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.01000
NEN2308
Type C
Y
8717077246935
73182200
23-09-90-07
31161801
EC000098
0
24.000
4.600
1.100
0.500
17.000
Spherical washer DIN 6319...
16206.120.001
M12
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.00710
NEN2308 C
Type C
Y
4020772081751
73182200
23-09-90-07
31161801
EC000098
100
24.000
4.600
1.100
0.500
17.000
Spherical washer DIN 6319...
16206.140.001
M14
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.01182
NEN2308 C
Type C
Y
4020772081768
73182200
23-09-90-07
31161801
EC000098
50
28.000
5.000
1.200
0.500
22.000
Spherical washer DIN 6319...
51936.120.001
M12
Fabory
DIN 6319 C
Stainless steel
A2
0.00760
NEN2308 C
Type C
Y
8715494539005
73182200
23-09-90-07
31161801
EC000098
25
24.000
4.600
1.100
0.500
17.000
Spherical washer DIN 6319...
16208.160.001
C 17
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.01200
NEN2308
Type C
Y
8717077246942
73182200
23-09-90-07
31161801
EC000098
0
30.000
5.300
1.300
0.500
22.000
Spherical washer DIN 6319...
16206.160.001
M16
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.01230
NEN2308 C
Type C
Y
4020772081775
73182200
23-09-90-07
31161801
EC000098
50
30.000
5.300
1.300
0.500
22.000
Spherical washer DIN 6319...
51936.160.001
M16
Fabory
DIN 6319 C
Stainless steel
A2
0.01320
NEN2308 C
Type C
Y
8715494539012
73182200
23-09-90-07
31161801
EC000098
100
30.000
5.300
1.300
0.500
22.000
Spherical washer DIN 6319...
16208.200.001
C 21
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.02100
NEN2308
Type C
Y
8717077246959
73182200
23-09-90-07
31161801
EC000098
0
36.000
6.300
2.000
0.500
27.000
Spherical washer DIN 6319...
16206.200.001
M20
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.02400
NEN2308 C
Type C
Y
4020772081782
73182200
23-09-90-07
31161801
EC000098
25
36.000
6.300
2.000
0.500
27.000
Spherical washer DIN 6319...
51936.200.001
M20
Fabory
DIN 6319 C
Stainless steel
A2
0.02150
NEN2308 C
Type C
Y
8715494538008
73182200
23-09-90-07
31161801
EC000098
25
36.000
6.300
2.000
0.500
27.000
Spherical washer DIN 6319...
16208.240.001
C 25
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.04200
NEN2308
Type C
Y
8717077246966
73182200
23-09-90-07
31161801
EC000098
0
44.000
8.200
2.400
0.800
32.000
Spherical washer DIN 6319...
16206.240.001
M24
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.04500
NEN2308 C
Type C
Y
4020772081799
73182200
23-09-90-07
31161801
EC000098
25
44.000
8.200
2.400
0.800
32.000
Spherical washer DIN 6319...
16208.300.001
C 31
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.10200
NEN2308
Type C
Y
8717077246973
73182200
23-09-90-07
31161801
EC000098
0
56.000
11.200
3.600
0.800
41.000
Spherical washer DIN 6319...
16206.300.001
M30
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.10014
NEN2308 C
Type C
Y
4020772081805
73182200
23-09-90-07
31161801
EC000098
25
56.000
11.200
3.600
0.800
41.000
Spherical washer DIN 6319...
16208.360.001
C 37
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.19000
NEN2308
Type C
Y
8717077246980
73182200
23-09-90-07
31161801
EC000098
0
68.000
14.000
4.600
1.000
50.000
Spherical washer DIN 6319...
16206.360.001
M36
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.19500
NEN2308 C
Type C
Y
4020772081812
73182200
23-09-90-07
31161801
EC000098
25
68.000
14.000
4.600
1.000
50.000
Spherical washer DIN 6319...
16206.420.001
M42
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.30500
NEN2308 C
Type C
Y
8717077037069
73182200
23-09-90-07
31161801
EC000098
10
78.000
17.000
6.500
1.000
58.000
Spherical washer DIN 6319...
16206.480.001
M48
Fabory
DIN 6319 C
Steel
550+100 HV10
Plain
0.54000
NEN2308 C
Type C
Y
8717077037076
73182200
23-09-90-07
31161801
EC000098
10
92.000
21.000
8.000
1.000
67.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6319 D - Conical seats, form D
Fabory
13.02.2023
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
K0729 - Spherical washers DIN 6319, edition 10/01
KIPP USA
05.06.2024
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN6319 NI - Edelstahl-Kegelpfanne, Form D, Kegelpfanne mit d4 = d3
Berger Tools
29.05.2023
DIN 648 A - Spherical plain bearing rod end with external thread
Fabory
13.02.2023
DIN 319 C - Ball knobs
Fabory
13.02.2023
BN 10614 - Spherical washers (DIN 6319 C), phosphated and oiled
Bossard Catalog
31.10.2023
DIN 6319G - Dished washer
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN6319 - Sphercial washers, Type C, male
Berger Tools
29.05.2023
DIN6319-G-ST - Conical Seats DIN 6319, Type G, Material steel phosphated an...
MÄDLER
26.04.2024
DIN 316 - Wing screws
Fabory
13.02.2023
DIN 172 - Guide bushes with collar, Type A, Bore one sided
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表