您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: NEXOIL
Created: 20.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NEXOIL
ISO 6982 - Spherical rod eye
NEXOIL
Accessori
Powered by
CAD模型選擇
{nexoil/accessori/iso6982_asmtab.prj},{NB=Spherical rod eye 32CE (ALPHA=0)},{TYPE=32CE},{ALPHA=0},{A=32},{B=38.0},{C=70},{D=M27x2},{ND=27.000},{P=2.000},{E=38},{F=32},{G=27.0},{H=80},{I=37},{L=118.0},{M=66},{MM=36},{KBOLT=M10x25},{KNDM=10},{KP=1.500},{KL=25},{DD=52.000},{PPATH=iso6982_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
A
H7
[mm]
B
[mm]
C
[mm]
D
Thread
ⁿ/ₐ
E
[mm]
F
h12
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
Spherical rod eye 10CE
10CE
10
12.5
32
M10x1,25
15
10
7.0
37
14
53.0
32
Spherical rod eye 12CE
12CE
12
15.5
32
M12x1,25
16
12
10.5
38
17
54.0
32
Spherical rod eye 16CE
16CE
16
20.0
40
M14x1,5
21
16
13.0
44
19
64.0
40
Spherical rod eye 20CE
20CE
20
25.0
47
M16x1,5
25
20
17.0
52
23
77.0
47
Spherical rod eye 25CE
25CE
25
30.5
58
M20x1,5
30
25
21.0
65
29
96.0
54
Spherical rod eye 32CE
32CE
32
38.0
70
M27x2
38
32
27.0
80
37
118.0
66
Spherical rod eye 40CE
40CE
40
46.0
89
M33x2
47
40
32.0
97
46
145.5
80
Spherical rod eye 50CE
50CE
50
57.0
108
M42x2
58
50
40.0
120
57
179.0
96
Spherical rod eye 63CE
63CE
63
71.5
132
M48x2
70
63
52.0
140
64
211.0
114
Spherical rod eye 80CE
80CE
80
91.0
168
M64x3
90
80
66.0
180
86
270.0
148
Spherical rod eye 100CE
100CE
100
113.0
210
M80x3
110
100
84.0
210
96
322.0
178
Spherical rod eye 125CE
125CE
125
138.0
264
M100x3
135
125
102.0
260
113
405.0
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NXM-MP5 - Cap spherical bearing
NEXOIL
25.04.2017
ISO 6982 - Female clevis
NEXOIL
09.02.2021
ISO 8133 - Spherical rod eye
NEXOIL
09.02.2021
NXM-MP1 - Cap fixed clevis
NEXOIL
25.04.2017
NXM-MP3 - Cap eye
NEXOIL
25.04.2017
Form LSC - Toggle mechanism with folded base
Speedyblock
14.05.2024
NXM-ME5 - Head rectangular flange
NEXOIL
25.04.2017
NXM-MT1 - Head trunnion
NEXOIL
25.04.2017
NXM-MX2 - Cap end tie rods extended
NEXOIL
25.04.2017
NXM-MS2D - Double acting, side lugs
NEXOIL
25.04.2017
NXM-MX5D - Double acting, front tapped holes
NEXOIL
25.04.2017
Form LLA-LLE - Reinforced Vertical series with folded base
Speedyblock
14.05.2024
NXM-ME6 - Cap rectangular flange
NEXOIL
25.04.2017
NXM-MX3 - Head end tie rods extended
NEXOIL
25.04.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表