您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FUN 903 - Special screws, drilling lowering thread tapping screw
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_903.prj},{NB=Sonderschraube FUN 903 M6x35},{IDNR=},{VERSII=5},{VERSIII=0},{D=6.000},{D3=4.773},{P=1.000},{L=35.000},{A=3.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{X=2.500},{S=10.000},{R=0.600},{E=10.890},{K=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Special screw FUN 903 M6x...
6.000
4.773
1.000
35.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
40.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
45.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
50.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
55.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
60.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
65.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
70.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
75.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M6x...
6.000
4.773
1.000
80.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 903 M8x...
8.000
6.466
1.250
35.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
40.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
45.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
50.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
55.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
60.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
65.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
70.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
75.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
80.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
90.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
100.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M8x...
8.000
6.466
1.250
130.000
3.200
13.000
0.600
14.200
5.500
Special screw FUN 903 M10...
10.000
8.160
1.500
50.000
3.800
17.000
0.800
18.720
7.000
Special screw FUN 903 M10...
10.000
8.160
1.500
55.000
3.800
17.000
0.800
18.720
7.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FUN 906 - Special screws, to the pretense of stable mechanical connections
Special Screws
28.04.2010
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 907 - Special screws, alternate screw
Special Screws
28.04.2010
FUN 911 - Special screws,smooth head screw with hexagon with lack of space ...
Special Screws
28.04.2010
FUN 905 - Special screws, twin screw
Special Screws
28.04.2010
Bulk Bag Unloader - BBU
Hapman
30.01.2023
FUN 887 - Special screws, special screw for M5-M10
Special Screws
02.08.2018
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 888 - Special screws, for M5-M10, including customs and rare-between
Special Screws
02.08.2018
FUN 879 - Special screws, for holes on the wrong side were counterbored
Special Screws
02.08.2018
FUN 884 - Special screws, Telescopic screw when doubts exist over the lengt...
Special Screws
02.08.2018
FUN 909 - Special screws, with parallel key as turning off protection
Special Screws
28.04.2010
ISO 6982 - Spherical rod eye
NEXOIL
09.02.2021
FUN 891 - Special screws, magnet screw head for the fast pretense of a scre...
Special Screws
02.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表