您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FUN 892 - Special screws, magnet screw head for the fast pretense of a screw connection also from the rear
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_892.prj},{NB=Sonderschraube FUN 892 M16x200},{IDNR=},{D=16.000},{D3=13.546},{P=2.000},{L=200.000},{A=6.000},{BX1=38.000},{BX2=44.000},{BX3=57.000},{X=5.000},{S=24.000},{R=1.000},{E=26.170},{K=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Length of thread run-out
[mm]
S
Width across flat
[mm]
R
Transition radius under head
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Special screw FUN 892 M5x...
5.000
4.019
0.800
16.000
13.600
2.000
8.000
0.400
8.630
3.500
Special screw FUN 892 M5x...
5.000
4.019
0.800
20.000
17.600
2.000
8.000
0.400
8.630
3.500
Special screw FUN 892 M5x...
5.000
4.019
0.800
25.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 892 M5x...
5.000
4.019
0.800
30.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 892 M5x...
5.000
4.019
0.800
35.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 892 M5x...
5.000
4.019
0.800
40.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 892 M5x...
5.000
4.019
0.800
45.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 892 M5x...
5.000
4.019
0.800
50.000
16.000
2.000
8.000
0.400
8.630
3.500
Special screw FUN 892 M6x...
6.000
4.773
1.000
16.000
13.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
20.000
17.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
25.000
22.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
30.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
35.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
40.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
45.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
50.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
55.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
60.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
65.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
70.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
75.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M6x...
6.000
4.773
1.000
80.000
18.000
2.500
10.000
0.600
10.890
4.000
Special screw FUN 892 M8x...
8.000
6.466
1.250
16.000
12.250
3.200
13.000
0.600
14.200
5.500
Special screw FUN 892 M8x...
8.000
6.466
1.250
20.000
16.250
3.200
13.000
0.600
14.200
5.500
Special screw FUN 892 M8x...
8.000
6.466
1.250
25.000
21.250
3.200
13.000
0.600
14.200
5.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FUN 895 - Special screws, clearing screw for cleaning drillings
Special Screws
02.08.2018
FUN 889 - Special screws, for fork and ring spanner of SW12 -17
Special Screws
02.08.2018
New form BF 2013 - Vertical series with straight base
Speedyblock
23.05.2024
ISO 6982 - Eye bracket
NEXOIL
09.02.2021
ISO 8133 - Spherical rod eye
NEXOIL
09.02.2021
Flexible Helix Conveyor - FHC
Hapman
30.01.2023
Fixing bolt - Stainless steel
Rollenbau
27.09.2017
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
FUN 908 - Special screws, transmission screw only in use with transmission ...
Special Screws
28.04.2010
FUN 907 - Special screws, alternate screw
Special Screws
28.04.2010
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 909 - Special screws, with parallel key as turning off protection
Special Screws
28.04.2010
FUN 902 - Special screws, knobs detection screw (M10) for blind coworkers
Special Screws
27.04.2010
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表