您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FUN 884 - Special screws, Telescopic screw when doubts exist over the length
Special Screws
Special Screws for Machine Construction
Powered by
CAD模型選擇
{special_screws/sonderschrauben_fur_maschinenbau/fun_884.prj},{NB=Sonderschraube FUN 884 M10x40},{IDNR=},{VERSI=45},{D=10.000},{D3=8.160},{P=1.500},{L=40.000},{A=4.500},{BX1=26.000},{BX2=32.000},{BX3=0.000},{X=3.800},{S=17.000},{R=0.800},{E=18.720},{K=7.000},{PPATH=fun_884_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
VERSI
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
S
Width across flat
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
Special screw FUN 884 M5x...
1
5.000
4.019
0.800
16.000
8.000
8.630
3.500
Special screw FUN 884 M5x...
2
5.000
4.019
0.800
20.000
8.000
8.630
3.500
Special screw FUN 884 M5x...
3
5.000
4.019
0.800
25.000
8.000
8.630
3.500
Special screw FUN 884 M5x...
4
5.000
4.019
0.800
30.000
8.000
8.630
3.500
Special screw FUN 884 M5x...
5
5.000
4.019
0.800
35.000
8.000
8.630
3.500
Special screw FUN 884 M5x...
6
5.000
4.019
0.800
40.000
8.000
8.630
3.500
Special screw FUN 884 M5x...
7
5.000
4.019
0.800
45.000
8.000
8.630
3.500
Special screw FUN 884 M5x...
8
5.000
4.019
0.800
50.000
8.000
8.630
3.500
Special screw FUN 884 M6x...
9
6.000
4.773
1.000
16.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
10
6.000
4.773
1.000
20.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
11
6.000
4.773
1.000
25.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
12
6.000
4.773
1.000
30.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
13
6.000
4.773
1.000
35.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
14
6.000
4.773
1.000
40.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
15
6.000
4.773
1.000
45.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
16
6.000
4.773
1.000
50.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
17
6.000
4.773
1.000
55.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
18
6.000
4.773
1.000
60.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
19
6.000
4.773
1.000
65.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
20
6.000
4.773
1.000
70.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
21
6.000
4.773
1.000
75.000
10.000
10.890
4.000
Special screw FUN 884 M6x...
22
6.000
4.773
1.000
80.000
10.000
10.890
4.000
Special screw FUN 884 M8x...
23
8.000
6.466
1.250
16.000
13.000
14.200
5.500
Special screw FUN 884 M8x...
24
8.000
6.466
1.250
20.000
13.000
14.200
5.500
Special screw FUN 884 M8x...
25
8.000
6.466
1.250
25.000
13.000
14.200
5.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FUN 879 - Special screws, for holes on the wrong side were counterbored
Special Screws
02.08.2018
FUN 900 - Special screws, torque screw
Special Screws
27.04.2010
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 888 - Special screws, for M5-M10, including customs and rare-between
Special Screws
02.08.2018
FUN 891 - Special screws, magnet screw head for the fast pretense of a scre...
Special Screws
02.08.2018
FUN 907 - Special screws, alternate screw
Special Screws
28.04.2010
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
ISO 6982 - Female clevis
NEXOIL
09.02.2021
Form AV-EV - Vertical series with folded and front base
Speedyblock
23.05.2024
Pneumatic Conveyor - PC
Hapman
30.01.2023
Bulk Bag Unloader - BBU
Hapman
30.01.2023
Form F - Heavy vertical series
Speedyblock
23.05.2024
ISO 8133 - Female eye
NEXOIL
09.02.2021
ISO 6982 - Pivot pin
NEXOIL
09.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表