您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Sound attenuator (reducer) flanges 750 - HoKa Sound attenuator (reducer) with flanges, length 750 mm
Hoka
Sound attenuator
Powered by
CAD模型選擇
{hoka/rohrschalldaempfer/rohrschalldaempfer_flansch_750_asmtab.prj},{NB=Rohrschalldampfer PE, Innendurchmesser = 400-600 - 10015272(LOD=M-300)},{CNSORDERNO=10015272},{CNSPRICE=778.40},{CNSMASSEXACT=0.000},{DA1=400},{DA2=600},{L=950},{MCODE=2.rs2:0400.0750.600},{ART=HoKa PE Rohrschalldämpfer mit Flansch Ø 400/600 mm Kulissenlänge 750 mm},{ARTE=HoKa PE silencer with flanges Ø 400/600 mm - length 750 mm},{ARTF=HoKa PE amortisseur phonique Ø 400/600 mm avec bride - longueur 750 mm},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{PPATH=assemblies/rohrschalldaempfer_flansch_750_asmtpl.prj},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10016127
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
110
315
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008371
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
125
315
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008605
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
140
355
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001762
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
160
355
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009720
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
180
400
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016229
HoKa PVC sound attenuator...
11.346
PVC
RAL 7011
200
400
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10010926
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
225
450
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013451
HoKa PVC sound attenuator...
14.000
PVC
RAL 7011
250
450
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013534
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
280
500
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014960
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
315
500
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016173
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
355
500
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000700
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
400
600
950
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10000758
HoKa PE silencer with fla...
0.000
PE
black
110
315
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10015097
HoKa PE silencer with fla...
0.000
PE
black
125
315
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10002309
HoKa PE silencer with fla...
0.000
PE
black
140
355
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003405
HoKa PE silencer with fla...
0.000
PE
black
160
355
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10004399
HoKa PE silencer with fla...
0.000
PE
black
180
400
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10005436
HoKa PE silencer with fla...
16.000
PE
black
200
400
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10005943
HoKa PE silencer with fla...
0.000
PE
black
225
450
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10011470
HoKa PE silencer with fla...
13.000
PE
black
250
450
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10006872
HoKa PE silencer with fla...
0.000
PE
black
280
500
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010308
HoKa PE silencer with fla...
0.000
PE
black
315
500
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010638
HoKa PE silencer with fla...
0.000
PE
black
355
500
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10015272
HoKa PE silencer with fla...
0.000
PE
black
400
600
950
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PP, inne...
10000037
HoKa PP silencer with fla...
0.000
PP
RAL 7032
110
315
950
HOKA PP-H sound attenuato...
The specified dimensions ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sound attenuator (reducer) flanges 1000 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Sound attenuator (reducer) sockets 1000 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Sound attenuator (reducer) sockets 750 - HoKa Sound attenuator (reducer) wi...
Hoka
28.06.2024
Sound attenuator (reducer) flanges 1250 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Control butterfly valve flanges - HoKa Control butterfly valve with flanges...
Hoka
28.06.2024
Sound attenuator (reducer) flanges 1500 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Sound attenuator (reducer) flanges 2000 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Outlet cowl flange - HoKa PVC outlet cowl with flange
Hoka
28.06.2024
Sound attenuator (reducer) flanges 1750 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表