您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Sound attenuator (reducer) flanges 1000 - HoKa Sound attenuator (reducer) with flanges, length 1000 mm
Hoka
Sound attenuator
Powered by
CAD模型選擇
{hoka/rohrschalldaempfer/rohrschalldaempfer_flansch_1000_asmtab.prj},{NB=Rohrschalldampfer PP, Innendurchmesser = 110-315 - 10000036(LOD=M-300)},{CNSORDERNO=10000036},{CNSPRICE=310.40},{CNSMASSEXACT=9.700},{DA1=110},{DA2=315},{L=1200},{MCODE=3.rs2:0110.1000.315},{ART=HoKa PP Rohrschalldämpfer mit Flansch Ø 110/315 mm Kulissenlänge 1000 mm},{ARTE=HoKa PP silencer with flanges Ø 110/315 mm - length 1000 mm},{ARTF=HoKa PP amortisseur phonique Ø 110/315 mm avec bride - longueur 1000 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{PPATH=assemblies/rohrschalldaempfer_flansch_1000_asmtpl.prj},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10008075
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
110
315
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10008333
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
125
315
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009034
HoKa PVC sound attenuator...
14.000
PVC
RAL 7011
140
355
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013422
HoKa PVC sound attenuator...
11.800
PVC
RAL 7011
160
355
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009402
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
180
400
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001024
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
200
400
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10010925
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
225
450
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013370
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
250
450
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10013859
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
280
500
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014140
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
315
500
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015810
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
355
500
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000699
HoKa PVC sound attenuator...
28.140
PVC
RAL 7011
400
600
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001200
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
450
700
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001201
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
500
700
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001202
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
600
800
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001203
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
700
900
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001596
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
800
1000
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001597
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
900
1100
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001649
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
1000
1200
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001650
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
1200
1400
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001929
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
1250
1400
1200
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10001294
HoKa PE silencer with fla...
0.000
PE
black
110
315
1200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10001296
HoKa PE silencer with fla...
0.000
PE
black
125
315
1200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10002308
HoKa PE silencer with fla...
0.000
PE
black
140
355
1200
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10005181
HoKa PE silencer with fla...
0.000
PE
black
160
355
1200
HOKA PE-HD sound attenuat...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表