您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Sound attenuator (reducer) flanges 1500 - HoKa Sound attenuator (reducer) with flanges, length 1500 mm
Funken
Ventilation fittings
Sound attenuator
Powered by
CAD模型選擇
{funken/hoka/rohrschalldaempfer/rohrschalldaempfer_flansch_1500_asmtab.prj},{NB=Rohrschalldampfer PP, Innendurchmesser = 140-355 - 10001309(LOD=M-300)},{CNSORDERNO=10001309},{CNSPRICE=418.20},{CNSMASSEXACT=0.000},{DA1=140},{DA2=355},{L=1700},{MCODE=3.rs2:0140.1500.355},{ART=HoKa PP Rohrschalldämpfer mit Flansch Ø 140/355 mm Kulissenlänge 1500 mm},{ARTE=HoKa PP silencer with flanges Ø 140/355 mm - length 1500 mm},{ARTF=HoKa PP amortisseur phonique Ø 140/355 mm avec bride - longueur 1500 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{PPATH=assemblies/rohrschalldaempfer_flansch_1500_asmtpl.prj},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10001491
HoKa PVC sound attenuator...
PVC
RAL 7011
140
355
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009035
HoKa PVC sound attenuator...
PVC
RAL 7011
160
355
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10009721
HoKa PVC sound attenuator...
PVC
RAL 7011
180
400
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10010524
HoKa PVC sound attenuator...
PVC
RAL 7011
200
400
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10011689
HoKa PVC sound attenuator...
PVC
RAL 7011
225
450
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10012652
HoKa PVC sound attenuator...
PVC
RAL 7011
250
450
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10012730
HoKa PVC sound attenuator...
PVC
RAL 7011
280
500
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10015434
HoKa PVC sound attenuator...
PVC
RAL 7011
315
500
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10016437
HoKa PVC sound attenuator...
PVC
RAL 7011
355
500
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000525
HoKa PVC sound attenuator...
PVC
RAL 7011
400
600
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007846
HoKa PVC sound attenuator...
PVC
RAL 7011
450
700
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007847
HoKa PVC sound attenuator...
PVC
RAL 7011
500
700
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10007848
HoKa PVC sound attenuator...
PVC
RAL 7011
600
800
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001945
HoKa PVC sound attenuator...
PVC
RAL 7011
700
900
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001946
HoKa PVC sound attenuator...
PVC
RAL 7011
800
1000
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001947
HoKa PVC sound attenuator...
PVC
RAL 7011
900
1100
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001948
HoKa PVC sound attenuator...
PVC
RAL 7011
1000
1200
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10001949
HoKa PVC sound attenuator...
PVC
RAL 7011
1200
1400
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002881
HoKa PVC sound attenuator...
PVC
RAL 7011
1250
1400
1700
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10002307
HoKa PE silencer with fla...
PE
black
140
355
1700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003066
HoKa PE silencer with fla...
PE
black
160
355
1700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10003743
HoKa PE silencer with fla...
PE
black
180
400
1700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10004401
HoKa PE silencer with fla...
PE
black
200
400
1700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10005437
HoKa PE silencer with fla...
PE
black
225
450
1700
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10006288
HoKa PE silencer with fla...
PE
black
250
450
1700
HOKA PE-HD sound attenuat...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sound attenuator (reducer) flanges 2000 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Sound attenuator (reducer) flanges 1000 - HoKa Sound attenuator (reducer) w...
Funken
28.06.2024
Sound attenuator (reducer) sockets 1750 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Sound attenuator (reducer) sockets 1000 - HoKa Sound attenuator (reducer) w...
Funken
28.06.2024
Sound attenuator (reducer) sockets 1500 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Sound attenuator (reducer) sockets 1750 - HoKa Sound attenuator (reducer) w...
Funken
28.06.2024
Sound attenuator (reducer) flanges 1500 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Sound attenuator (reducer) flanges 2000 - HoKa Sound attenuator (reducer) w...
Funken
28.06.2024
Reducer concentric, Copper-Nickel acc. to EN 1652, CuNi10Fe1Mn, welded, acc...
Huelsen
10.02.2021
Sound attenuator (reducer) sockets 2000 - HoKa Sound attenuator (reducer) w...
Funken
28.06.2024
Sound attenuator (reducer) flanges 1250 - HoKa Sound attenuator (reducer) w...
Funken
28.06.2024
Sound attenuator (reducer) sockets 1250 - HoKa Sound attenuator (reducer) w...
Funken
28.06.2024
Sound attenuator (reducer) sockets 2000 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
8500 - Flange pipe, PN 16
HAWLE
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表