您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Sound attenuator (reducer) sockets 1750 - HoKa Sound attenuator (reducer) with sockets, length 1750 mm
Hoka
Sound attenuator
Powered by
CAD模型選擇
{hoka/rohrschalldaempfer/rohrschalldaempfer_muff_1750.prj},{NB=Rohrschalldampfer PP, Innendurchmesser = 140-355 - 10013983(LOD=M-300)},{CNSORDERNO=10013983},{CNSPRICE=420.40},{CNSMASSEXACT=0.000},{DA1=140},{DA2=355},{L=40},{L1=1752},{MCODE=3.rs1:0140.1750.355},{ART=HoKa PP Rohrschalldämpfer mit Muffen Ø 140/355 mm Kulissenlänge 1750 mm},{ARTE=HoKa PP silencer with sockets Ø 140/355 mm length 1750 mm},{ARTF=HoKa PP amortisseur phonique Ø 140/355 mm avec manchons - longueur 1750 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA1
Diameter
[mm]
DA2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
ASTEXT
Specification text
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Sound attenuator PVC, inn...
10015352
HoKa PVC sound attenuator...
17.000
PVC
RAL 7011
140
355
40
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000079
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
160
355
40
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10000470
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
180
400
40
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002564
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
200
400
40
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002661
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
225
450
40
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10003347
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
250
450
40
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10004343
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
280
500
50
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10004554
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
315
500
50
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10006498
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
355
500
50
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10005613
HoKa PVC sound attenuator...
45.000
PVC
RAL 7011
400
600
50
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014075
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
450
700
50
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002290
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
500
700
50
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10002291
HoKa PVC sound attenuator...
71.000
PVC
RAL 7011
600
800
60
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014246
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
700
900
70
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014247
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
800
1000
80
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014248
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
900
1100
90
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014275
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
1000
1200
100
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014522
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
1200
1400
120
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PVC, inn...
10014523
HoKa PVC sound attenuator...
0.000
PVC
RAL 7011
1250
1400
130
1752
HOKA PVC sound attenuator...
The specified dimensions ...
Sound attenuator PE, inne...
10010481
HoKa PE silencer with soc...
0.000
PE
black
140
355
40
1752
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10011308
HoKa PE silencer with soc...
0.000
PE
black
160
355
40
1752
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10008466
HoKa PE silencer with soc...
0.000
PE
black
180
400
40
1752
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10002922
HoKa PE silencer with soc...
0.000
PE
black
200
400
40
1752
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010083
HoKa PE silencer with soc...
0.000
PE
black
225
450
40
1752
HOKA PE-HD sound attenuat...
The specified dimensions ...
Sound attenuator PE, inne...
10010628
HoKa PE silencer with soc...
0.000
PE
black
250
450
40
1752
HOKA PE-HD sound attenuat...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sound attenuator (reducer) sockets 2000 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
3.90 - SOCKET
VDL
23.02.2023
Double sockets - HoKa Double sockets
Hoka
28.06.2024
3.90/3.94 inch - SOCKET
VDL
23.02.2023
QM - Sleeve
Festo
29.08.2023
Model 62654 - Cylindrical coupling nut - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Guide bush press fit
Danly
28.04.2021
Sound attenuator (reducer) flanges 2000 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Sound attenuator (reducer) flanges 1500 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Bends R=1D - Bends & segments
NORO
29.11.2023
Sound attenuator (reducer) sockets 1500 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Reducer concentric, Copper-Nickel acc. to EN 1652, CuNi10Fe1Mn, welded, acc...
Huelsen
10.02.2021
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand ...
Hoka
28.06.2024
Sound attenuator (reducer) flanges 1750 - HoKa Sound attenuator (reducer) w...
Hoka
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表