您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 50009 - PTFE compression ferrule for SO 51194/SO 61194
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_50009.prj},{NB=SO 50009-3 056.0016.530},{TYPE=SO 50009-3},{MATNR=056.0016.530},{DK=3.00},{L=2.5},{D=5.0},{KG=0.010},{WERKSTOFF=PTFE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
L
[mm]
D
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 50009-0,5 056.0016.505
SO 50009-0,5
056.0016.505
0.50
2.5
5.0
0.010
PTFE
SO 50009-1 056.0016.510
SO 50009-1
056.0016.510
1.00
2.5
5.0
0.010
PTFE
SO 50009-1,5 056.0016.515
SO 50009-1,5
056.0016.515
1.50
2.5
5.0
0.010
PTFE
SO 50009-2 056.0016.520
SO 50009-2
056.0016.520
2.00
2.5
5.0
0.010
PTFE
SO 50009-2,5 056.0016.525
SO 50009-2,5
056.0016.525
2.50
2.5
5.0
0.010
PTFE
SO 50009-3 056.0016.530
SO 50009-3
056.0016.530
3.00
2.5
5.0
0.010
PTFE
SO 50009-4 056.0016.540
SO 50009-4
056.0016.540
4.00
4.0
6.7
0.010
PTFE
SO 50009-4,5 056.0016.545
SO 50009-4,5
056.0016.545
4.50
4.0
6.7
0.010
PTFE
SO 50009-5 056.0016.550
SO 50009-5
056.0016.550
5.00
4.5
8.5
0.010
PTFE
SO 50009-6 056.0016.560
SO 50009-6
056.0016.560
6.00
4.5
8.5
0.010
PTFE
SO 50009-8 056.0016.580
SO 50009-8
056.0016.580
8.00
5.5
12.5
0.010
PTFE
SO 50009-9 056.0016.590
SO 50009-9
056.0016.590
9.00
5.5
12.5
0.010
PTFE
SO 50009-10 056.0016.600
SO 50009-10
056.0016.600
10.00
5.5
12.5
0.010
PTFE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 51300 - Tube stub
SERTO
11.03.2024
SO 51345 - Adjustable union with edge seal
SERTO
08.03.2024
SO 51001 - Nipple connection
SERTO
11.03.2024
SO 51325 - Einstellbare Verschraubung
SERTO
11.03.2024
SO 51326 - Adjustable union radial dismantling
SERTO
11.03.2024
SO 51194-D-PTFE - Temperature probe union with edge seal and with PTFE comp...
SERTO
11.03.2024
SO 51124-D - Temperature probe union with edge seal and with stainless stee...
SERTO
11.03.2024
SO 52421 NPT - Male adaptor elbow union NPT
SERTO
11.03.2024
95.DR2 - Spacer Ring Ø20xØ50
BUNA
06.04.2023
95.SB - Safety Ring
BUNA
06.04.2023
95.RS14 - Spacer Ring Ø20xØ35/Ø40
BUNA
06.04.2023
8005 - Retaining ring
Agathon
06.04.2022
SO 51221 - Female adaptor union
SERTO
11.03.2024
Model 5554 - Gasket for female BSP threads - NBR - PTFE
BENE INOX - Stainless steel valves, pipes and fittings
02.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表