您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
SNI39 - U-ring
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/rod_seals_hydraulic/sni39_asmtab.prj},{NB=SNI39 67068153 60 70 12 (0)},{ARTIKELNR=67068153},{DD=60.00},{D=70.00},{NUT=0},{L=13.00},{H=12.00},{PPATH=sni39/sni39_asmtpl.prj},{VPE=},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
L
[mm]
H
[mm]
SNI39 67125056 8 16 5.7
67125056
8.00
16.00
6.30
5.70
SNI39 67080268 8 16 5.5
67080268
8.00
16.00
6.50
5.50
SNI39 67159096 9.52 19.05...
67159096
9.52
19.05
8.72
7.93
SNI39 67046908 10 16 4.5
67046908
10.00
16.00
5.30
4.50
SNI39 67125059 10 18 5.7
67125059
10.00
18.00
6.30
5.70
SNI39 67080272 10 18 5.5
67080272
10.00
18.00
6.50
5.50
SNI39 67080271 10 20 7
67080271
10.00
20.00
8.00
7.00
SNI39 67080273 10 20 8
67080273
10.00
20.00
9.00
8.00
SNI39 67125060 12 20 5.7
67125060
12.00
20.00
6.30
5.70
SNI39 67125061 12 20 5.5
67125061
12.00
20.00
6.50
5.50
SNI39 67080275 12 20 8
67080275
12.00
20.00
9.00
8.00
SNI39 67125062 12 22 7.3
67125062
12.00
22.00
8.00
7.30
SNI39 67159097 12.7 19.05...
67159097
12.70
19.05
6.35
4.76
SNI39 67125063 14 22 5.7
67125063
14.00
22.00
6.30
5.70
SNI39 67080277 14 22 5.5
67080277
14.00
22.00
6.50
5.50
SNI39 67120825 14 24 7
67120825
14.00
24.00
8.00
7.00
SNI39 67080276 15 25 8
67080276
15.00
25.00
9.00
8.00
SNI39 67170883 15 26 7.5
67170883
15.00
26.00
8.00
7.50
SNI39 67068107 15.4 25.5 ...
67068107
15.40
25.50
7.40
6.50
SNI39 67159099 15.87 22.2...
67159099
15.87
22.22
6.35
4.76
SNI39 67125064 16 24 5.8
67125064
16.00
24.00
6.30
5.80
SNI39 67080280 16 24 5.5
67080280
16.00
24.00
6.50
5.50
SNI39 67080283 16 26 7.3
67080283
16.00
26.00
8.00
7.30
SNI39 67080281 16 26 8
67080281
16.00
26.00
9.00
8.00
SNI39 67159101 17.46 23.8...
67159101
17.46
23.81
6.35
4.76
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表