您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2651 - Distanzrohr
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.3. Fuehrungsbuchsen, Saeulenlager, Rollenfuehrung
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_03/sn040029.prj},{NB=SN2651-19-63 Standardlaenge XL=63},{PDF=PDF},{D1=19.0},{L=63.00},{D2=13.0},{XL=63},{L1=82},{SNPR=MIN},{ARTNR=75649}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
(D1)
[mm]
D2
(D2)
[mm]
XL
(XL)
[mm]
L1
(L1)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN2651-10-20 L=20
10.0
6.5
20
39
182670
SN2651-10-25 L=25
10.0
6.5
25
39
75621
SN2651-10-30 L=30
10.0
6.5
30
49
182671
SN2651-10-32 L=32
10.0
6.5
32
49
75622
SN2651-10-40 L=40
10.0
6.5
40
69
75623
SN2651-10-50 L=50
10.0
6.5
50
69
75624
SN2651-10-63 L=63
10.0
6.5
63
82
75625
SN2651-10-80 L=80
10.0
6.5
80
119
75626
SN2651-10-100 L=100
10.0
6.5
100
119
75627
SN2651-12-20 L=20
12.0
8.5
20
39
185258
SN2651-12-25 L=25
12.0
8.5
25
39
75628
SN2651-12-30 L=30
12.0
8.5
30
49
185259
SN2651-12-32 L=32
12.0
8.5
32
49
75629
SN2651-12-40 L=40
12.0
8.5
40
69
75630
SN2651-12-50 L=50
12.0
8.5
50
69
75631
SN2651-12-63 L=63
12.0
8.5
63
82
75632
SN2651-12-80 L=80
12.0
8.5
80
119
75633
SN2651-12-100 L=100
12.0
8.5
100
119
75634
SN2651-12-125 L=125
12.0
8.5
125
139
75635
SN2651-12-140 L=140
12.0
8.5
140
159
75636
SN2651-16-30 L=30
16.0
11.0
30
49
182681
SN2651-16-32 L=32
16.0
11.0
32
49
75637
SN2651-16-40 L=40
16.0
11.0
40
69
75638
SN2651-16-50 L=50
16.0
11.0
50
69
75639
SN2651-16-63 L=63
16.0
11.0
63
82
75640
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN2652 - Disc
STRACK
10.06.2024
SG-55-C1 - Base plate
STRACK
14.05.2024
SN2600 - Elastomer-Druckfeder (DIN 9835)
STRACK
11.06.2024
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
SN2515 - Screwed flange
STRACK
10.06.2024
SN2512 - Raising washer
STRACK
10.06.2024
SG-5-C2 - Upper plate
STRACK
14.05.2024
SN2514 - Regrinding washer
STRACK
10.06.2024
SN1512 - Distance washer
STRACK
18.06.2024
QAC16_18 - Roller straight cylindrical unlined bearing piping type
Yiheda 3D Electronic Gallery
09.05.2024
SN2653 - Damping disc
STRACK
10.06.2024
SN2649 - Spring plate for elastomer sprin (DIN 9835, A)
STRACK
11.06.2024
19036 - EWIKON pressure pad D16
Ewikon
07.03.2019
Z4492-SNS - Guide bush
STRACK
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表