您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
SMMF/SMMSF-PEK - Fixed castor
Rollenbau
Extra Heavy Duty Castors
Series SM/SMM up to max. 10000 kg
SMM-PE
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_sm_smm/smm_pe/smmf_asmtab.prj},{NB=SMMF 150 PEK},{ORDERNO=SMMF 150 PEK},{WDAB=150x40+40},{LC=2000},{H=215},{TP=140x110},{HS=105x75},{HD=13},{WB=Ball bearing},{WHEEL=150 PEK 25},{VERPRA=3},{VER=12},{PPATH=assemblies/smm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
SMMF 100 PEK
SMMF 100 PEK
100x40+40
2000
160
140x110
105x75
13
Ball bearing
SMMF 125 PEK
SMMF 125 PEK
125x40+40
2000
180
140x110
105x75
13
Ball bearing
SMMSF 126 PEK
SMMSF 126 PEK
125x55+55
3000
185
175x140
140x105
15
Ball bearing
SMMF 150 PEK
SMMF 150 PEK
150x40+40
2000
215
140x110
105x75
13
Ball bearing
SMMSF 151 PEK
SMMSF 151 PEK
150x55+55
3000
215
175x140
140x105
15
Ball bearing
SMMSF 200 PEK
SMMSF 200 PEK
200x55+55
3000
265
175x140
140x105
15
Ball bearing
SMMSF 201 PEK
SMMSF 201 PEK
200x80+80
5000
295
260x200
210x160
21
Ball bearing
SMMSF 250 PEK
SMMSF 250 PEK
250x80+80
5000
330
260x200
210x160
21
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表