您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
SPRINGS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/springs/mold_and_die_springs_blue_in.prj},{NB=SMD5007_1.75},{CN=SMD5007},{SERIES=Medium Duty - (BLUE)},{WIRE=.100 x .215},{CL=1.750},{P=0.340},{X=0.100},{Y=0.215},{HD=1},{HD1=1.000},{RD=1/2},{RD1=0.500},{FL=1.75},{A=30.0},{L=262.5},{PSTOL=0.001},{WD=0.100},{AN=17.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
WIRE
Wire
[Inch]
HD
Hole Dia
[Inch]
RD
Rod Dia
[Inch]
FL
Free Length
[Inch]
A
Approx. Load At 1/10 Deflec.(LBS)
ⁿ/ₐ
L
Load at 50% Deflec. (LBS)
ⁿ/ₐ
SMD1004
SMD1004
Medium Duty - (BLUE)
.039 x .070
3/8
3/16
1.00
6.0
30.0
SMD1005
SMD1005
Medium Duty - (BLUE)
.039 x .070
3/8
3/16
1.25
5.4
33.8
SMD1006
SMD1006
Medium Duty - (BLUE)
.039 x .070
3/8
3/16
1.50
4.0
30.0
SMD1007
SMD1007
Medium Duty - (BLUE)
.039 x .070
3/8
3/16
1.75
3.4
29.8
SMD1008
SMD1008
Medium Duty - (BLUE)
.039 x .070
3/8
3/16
2.00
2.8
28.8
SMD1010
SMD1010
Medium Duty - (BLUE)
.039 x .070
3/8
3/16
2.50
2.4
30.0
SMD1012
SMD1012
Medium Duty - (BLUE)
.039 x .070
3/8
3/16
3.00
2.1
31.5
SMD1048
SMD1048
Medium Duty - (BLUE)
.039 x .070
3/8
3/16
12.00
0.6
36.0
SMD2004
SMD2004
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
1.00
11.0
55.0
SMD2005
SMD2005
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
1.25
8.2
51.3
SMD2006
SMD2006
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
1.50
6.8
51.0
SMD2007
SMD2007
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
1.75
6.0
52.5
SMD2008
SMD2008
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
2.00
5.5
55.0
SMD2010
SMD2010
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
2.50
4.5
56.3
SMD2012
SMD2012
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
3.00
3.5
52.5
SMD2014
SMD2014
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
3.50
3.0
52.5
SMD2018
SMD2018
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
4.50
2.5
56.3
SMD2022
SMD2022
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
5.50
2.1
57.8
SMD2026
SMD2026
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
6.50
1.4
45.5
SMD2030
SMD2030
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
7.50
1.2
45.0
SMD2048
SMD2048
Medium Duty - (BLUE)
.052 x .093
1/2
9/32
12.00
0.7
42.0
SMD3004
SMD3004
Medium Duty - (BLUE)
.069 x .109
5/8
11/32
1.00
16.4
82.0
SMD3005
SMD3005
Medium Duty - (BLUE)
.069 x .109
5/8
11/32
1.25
12.8
80.0
SMD3006
SMD3006
Medium Duty - (BLUE)
.069 x .109
5/8
11/32
1.50
10.8
81.0
SMD3007
SMD3007
Medium Duty - (BLUE)
.069 x .109
5/8
11/32
1.75
9.6
84.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表