您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SMB - ISO 8977 - Headed matrix ISO8977
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/smb.prj},{NB=SMB 32 6 20 X 13 0 17.5 A2 5.50x5_0-S0},{D=32},{DX=32},{RB=S},{RBX='S','A','B'},{TYP=X},{TYPX='X','K','H','N','V','O','R','J','Z','Y'},{HX=35},{P=13.00},{PX=[13.00 : 16.50]},{W=0.00},{WX=5.50},{R=17.5},{PG=16.50},{PGX=16.50},{L=20},{G=5.50},{LX=20,22,25,28,30,32,35,40},{MAT=A2},{FX=},{FD=0.00},{FL=5.00},{ANGLE=0},{RH=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
ⁿ/ₐ
B
[mm]
R
[mm]
PG
Max P/G
ⁿ/ₐ
SMB 08 4 20 X 1.5 0 3.5 A...
08
4.000
3.5
-
SMB 08 4 20 X 2.41 0 4 A2...
08
4.000
4.0
-
SMB 08 4 20 X 3.01 0 4 A2...
08
4.000
4.0
-
SMB 10 4 20 X 1.5 0 3.5 A...
10
4.000
3.5
-
SMB 10 4 20 X 2.41 0 4 A2...
10
4.000
4.0
-
SMB 10 4 20 X 3.01 0 4 A2...
10
4.000
4.0
3.20
SMB 10 4 20 X 3.21 0 6 A2...
10
4.000
6.0
3.20
SMB 13 5 20 X 1.5 0 3.5 A...
13
5.000
3.5
-
SMB 13 5 20 X 2.41 0 4 A2...
13
5.000
4.0
-
SMB 13 5 20 X 3.01 0 4 A2...
13
5.000
4.0
-
SMB 13 5 20 X 3.21 0 6 A2...
13
5.000
6.0
5.00
SMB 13 5 20 X 5.01 0 8 A2...
13
5.000
8.0
7.20
SMB 16 5 20 X 5 0 8 A2 2....
16
5.000
8.0
7.20
SMB 16 5 20 X 7.21 0 9.5 ...
16
5.000
9.5
8.80
SMB 20 5 20 X 7 0 9.5 A2 ...
20
5.000
9.5
8.80
SMB 20 5 20 X 8.81 0 12 A...
20
5.000
12.0
11.00
SMB 22 6 20 X 9 0 15 A2 4...
22
6.000
15.0
14.00
SMB 25 6 20 X 11 0 15 A2 ...
25
6.000
15.0
14.00
SMB 25 6 20 X 14.01 0 17....
25
6.000
17.5
16.50
SMB 32 6 20 X 13 0 17.5 A...
32
6.000
17.5
16.50
SMB 32 6 20 X 16.51 0 21 ...
32
6.000
21.0
20.00
SMB 38 8 20 X 16 0 21 A2 ...
38
8.000
21.0
20.00
SMB 38 8 20 X 20.01 0 27 ...
38
8.000
27.0
26.00
SMB 40 8 20 X 16 0 21 A2 ...
40
8.000
21.0
20.00
SMB 40 8 20 X 20.01 0 27 ...
40
8.000
27.0
26.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SMA - ISO 8977 - Headless matrix ISO8977
RCM
04.04.2022
RTN - Head punch retainers
RCM
29.06.2020
SPJ - ISO 8020 F - JEK punches
RCM
04.04.2022
SMA UE - EDM matrix blanks
RCM
29.06.2020
172C - Drill bush with collar DIN 172 shape A
RCM
04.04.2022
EMR-B - Recycling mark for front fixing
RCM
27.11.2019
RBR - Reinforce head shearing, regular punches blanks
RCM
29.06.2020
VPR - Vertical shearing, regular punches
RCM
17.12.2020
SPP - Standard shearing, Positive pick-up pilots regular
RCM
29.06.2020
USS - URETHANE STRIPPING SYSTEM
RCM
29.06.2020
SCSF - Dowel pin DIN 6325/ISO 8734
RCM
04.04.2022
EC-T - Ejector pin hardened stepped DIN1530 Shape CH
RCM
04.04.2022
BES - Sleeve ejector hardened DIN16756 Shape ET
RCM
04.04.2022
TCS - Guide pillar without centering collar
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表