SM Socket head countersunk screws - DME - DIN 7991-8.8
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/sm.prj},{NB=SM612},{REF=SM612},{REFOLD=SM 6 x 12},{D=M6},{L=12},{K=3.3},{S=4.0},{D2=12},{NDM=6.000},{P=1.000},{V1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Thread d
ⁿ/ₐ
L
Length
[mm]
K
Length k
[mm]
S
Width Across Flats s
[mm]
D2
Diameter d2
[mm]
SM310
SM310
M3
10
1.7
2.0
6
SM312
SM312
M3
12
1.7
2.0
6
SM316
SM316
M3
16
1.7
2.0
6
SM320
SM320
M3
20
1.7
2.0
6
SM325
SM325
M3
25
1.7
2.0
6
SM330
SM330
M3
30
1.7
2.0
6
SM48
SM48
M4
8
2.3
2.5
8
SM410
SM410
M4
10
2.3
2.5
8
SM412
SM412
M4
12
2.3
2.5
8
SM416
SM416
M4
16
2.3
2.5
8
SM420
SM420
M4
20
2.3
2.5
8
SM425
SM425
M4
25
2.3
2.5
8
SM430
SM430
M4
30
2.3
2.5
8
SM510
SM510
M5
10
2.8
3.0
10
SM512
SM512
M5
12
2.8
3.0
10
SM516
SM516
M5
16
2.8
3.0
10
SM520
SM520
M5
20
2.8
3.0
10
SM525
SM525
M5
25
2.8
3.0
10
SM530
SM530
M5
30
2.8
3.0
10
SM540
SM540
M5
40
2.8
3.0
10
SM610
SM610
M6
10
3.3
4.0
12
SM612
SM612
M6
12
3.3
4.0
12
SM616
SM616
M6
16
3.3
4.0
12
SM620
SM620
M6
20
3.3
4.0
12
SM625
SM625
M6
25
3.3
4.0
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
N0000466 - Iron Hexagon Nut with pilot
SUNCO INDUSTRY CO.,LTD.
11.10.2017
EJB - Inch Ejector Blades
D-M-E
02.02.2024
"THX" Thru Hard Ejector Pins
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard B-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
24.05.2024
Locating Rings K - for Plastic Molds
D-M-E
24.05.2024
Stop Pins
D-M-E
24.05.2024
SSU Standard Solid Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
10 7/8 x 18 - D-M-E Standard B-Series Mold Bases 10 7/8 x 18
D-M-E
10.12.2019
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表