您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Closed cover
NTN Corporation
Bearing Units
UCFL Flange Units (Oval)
Powered by
CAD模型選擇
{ntn/bearing_units/ucfl_flange_units_oval/sm_ucfl_fuo_asmtab.prj},{NB=SM-UCFL207D1(35,D1)},{SD=35},{GN=D1},{PPATH=sm_ucfl_fuo_asmtpl.prj},{H=161},{J=130},{A2=19},{A1=15},{A=34.0},{N=16},{L=90},{A0=90.0},{O=43},{B=42.9},{S=17.5},{G=6.0},{T=0},{A5=0},{L1=0},{L2=0},{UNX=SM-UCFL207},{SS=M6x0.75},{A4=55.0},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UC207D1},{BLR=28.4},{BSLR=15.30},{CU=1.090},{CBLR=2620},{CBSLR=1560},{MASS=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
J
Dimension
[mm]
A2
Dimension
[mm]
A1
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
L
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
A4
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
SM-UCFL201D1
12
SM-UCFL201D1
113
90
15
11
25.5
12
60
31.0
12.7
40.5
M10
UC201D1
14.2
6.65
0.505
0.5
SM-UCFL202D1
15
SM-UCFL202D1
113
90
15
11
25.5
12
60
31.0
12.7
40.5
M10
UC202D1
14.2
6.65
0.505
0.5
SM-UCFL203D1
17
SM-UCFL203D1
113
90
15
11
25.5
12
60
31.0
12.7
40.5
M10
UC203D1
14.2
6.65
0.505
0.5
SM-UCFL204D1
20
SM-UCFL204D1
113
90
15
11
25.5
12
60
31.0
12.7
40.5
M10
UC204D1
14.2
6.65
0.505
0.4
SM-UCFL205D1
25
SM-UCFL205D1
130
99
16
13
27.0
16
68
34.1
14.3
44.5
M14
UC205D1
15.5
7.85
0.550
0.6
SM-UCFLX05D1
25
SM-UCFLX05D1
141
117
18
13
30.0
12
83
38.1
15.9
49.0
M10
UCX05D1
21.6
11.30
0.795
1.0
SM-UCFL206D1
30
SM-UCFL206D1
148
117
18
13
31.0
16
80
38.1
15.9
49.0
M14
UC206D1
21.6
11.30
0.795
0.9
SM-UCFLX06D1
30
SM-UCFLX06D1
156
130
19
15
34.0
16
95
42.9
17.5
55.0
M14
UCX06D1
28.4
15.30
1.090
1.6
SM-UCFL207D1
35
SM-UCFL207D1
161
130
19
15
34.0
16
90
42.9
17.5
55.0
M14
UC207D1
28.4
15.30
1.090
1.2
SM-UCFLX07D1
35
SM-UCFLX07D1
171
144
21
16
38.0
16
105
49.2
19.0
62.0
M14
UCX07D1
32.5
17.80
1.240
1.9
SM-UCFL208D1
40
SM-UCFL208D1
175
144
21
15
36.0
16
100
49.2
19.0
62.0
M14
UC208D1
32.5
17.80
1.240
1.5
SM-UCFLX08D1
40
SM-UCFLX08D1
179
148
22
16
40.0
16
111
49.2
19.0
63.0
M14
UCX08D1
36.0
20.40
1.600
2.1
SM-UCFL209D1
45
SM-UCFL209D1
188
148
22
16
38.0
19
108
49.2
19.0
63.0
M16
UC209D1
36.0
20.40
1.600
1.9
SM-UCFLX09D1
45
SM-UCFLX09D1
189
157
23
16
40.0
16
116
51.6
19.0
65.5
M14
UCX09D1
39.0
23.20
1.820
2.3
SM-UCFL210D1
50
SM-UCFL210D1
197
157
22
16
40.0
19
115
51.6
19.0
65.5
M16
UC210D1
39.0
23.20
1.820
2.1
SM-UCFLX10D1
50
SM-UCFLX10D1
216
184
26
18
44.0
19
133
55.6
22.2
71.0
M16
UCX10D1
48.0
29.20
2.290
3.2
SM-UCFL211D1
55
SM-UCFL211D1
224
184
25
18
43.0
19
130
55.6
22.2
71.0
M16
UC211D1
48.0
29.20
2.290
3.0
SM-UCFL212D1
60
SM-UCFL212D1
250
202
29
18
48.0
23
140
65.1
25.4
80.0
M20
UC212D1
58.0
36.00
2.830
4.0
SM-UCFL213D1
65
SM-UCFL213D1
258
210
30
22
50.0
23
155
65.1
25.4
83.5
M20
UC213D1
63.5
40.00
3.150
4.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Casting cover with Rubber seal
NTN Corporation
17.10.2023
UCHB Hanger units
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
UCT Chevron Type Steel Frame
NTN Corporation
17.10.2023
UCC Cylindrical cartridge units
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
03.10.2022
Closed cover
NTN Corporation
17.10.2023
Contact Sealed type LLU
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表