您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
SM - Dovetail slide guide type with micrometer dial, spindle and spindle nut
Cleveland Lineartechnik
Dovetail Slides
Slides SP-SL-SM-SMC
Powered by
CAD模型選擇
{cleveland_lineartechnik/dovetail_slides/slides_sp_sl_sm_smc/sm11_slide_guides_asmtab.prj},{NB=SM-14-150-406-150-M-M20x1-NR-0-0-0-0-0(0)},{ORDERNO=363014},{TYPE=SM},{TYP=S},{AF=M},{GR=14},{A=150},{B=406},{C=150},{POS=0},{SP=M},{MA=NR},{AR=0},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{B1=253},{D1=50},{E1=422},{E2=537},{E3=500},{F2=16},{G1=107.0},{G2=70.0},{H1=106},{H2=48.0},{LS=M20x1},{K=24.3},{G=16.5},{LC=5120},{MX=129.0},{MY=85.0},{MZ=101.0},{PPATH=assemblies/sm11_slide_guide_asmtpl.prj},{F1F=436.000},{CMAX=150.000},{HON=811021},{VERS=14},{BH=240},{EH=366},{TO=6},{D1H=8xM8},{FH=95},{GH=213},{HH=0},{DH=120},{D2H=4xM8},{TU=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
ST
Spindle slope
ⁿ/ₐ
B1
Length of the inner part
[mm]
E3
[mm]
F2
[mm]
G2
[mm]
H2
[mm]
K
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
SM-1-50-76-22-M-M6x1-NR-0...
Dovetail slide guide
With micrometer dial, spi...
1
50
76
22
M6x1
50
138
14
42.0
23.9
12.5
0.6
470
3.4
1.8
2.1
36
0
4
4xM4
24
20
0
37
4xM4
4
SM-2-50-102-25-M-M6x1-NR-...
Dovetail slide guide
With micrometer dial, spi...
2
50
102
25
M6x1
76
164
14
42.0
23.9
12.5
0.8
715
5.2
4.1
4.9
62
0
4
4xM4
24
36
0
37
4xM4
4
SM-3-50-152-50-M-M6x1-NR-...
Dovetail slide guide
With micrometer dial, spi...
3
50
152
50
M6x1
101
214
14
42.0
23.9
12.5
1.1
950
6.9
7.2
8.6
112
0
4
4xM4
24
61
0
37
4xM4
4
SM-4-75-102-25-M-M8x1-NR-...
Dovetail slide guide
With micrometer dial, spi...
4
75
102
25
M8x1
76
170
15
47.0
31.0
16.0
1.8
1055
10.0
5.1
6.1
62
0
5
4xM5
34
36
0
56
4xM5
5
SM-5-75-127-25-M-M8x1-NR-...
Dovetail slide guide
With micrometer dial, spi...
5
75
127
25
M8x1
101
195
15
47.0
31.0
16.0
2.0
1400
14.0
9.1
10.0
87
0
5
4xM5
34
61
0
56
4xM5
5
SM-6-75-152-50-M-M8x1-NR-...
Dovetail slide guide
With micrometer dial, spi...
6
75
152
50
M8x1
101
220
15
47.0
31.0
16.0
2.5
1400
14.0
9.1
10.0
112
0
5
4xM5
34
61
0
56
4xM5
5
SM-7-100-152-25-M-M12x1-N...
Dovetail slide guide
With micrometer dial, spi...
7
100
152
25
M12x1
126
222
15
49.0
35.0
18.0
4.0
1950
33.0
20.0
24.0
112
0
6
4xM6
52
86
0
74
4xM6
8
SM-8-100-203-50-M-M12x1-N...
Dovetail slide guide
With micrometer dial, spi...
8
100
203
50
M12x1
152
273
15
49.0
35.0
18.0
4.7
2360
40.0
29.0
35.0
163
0
6
4xM6
52
112
0
74
4xM6
8
SM-9-100-254-50-M-M12x1-N...
Dovetail slide guide
With micrometer dial, spi...
9
100
254
50
M12x1
203
324
15
49.0
35.0
18.0
6.1
3150
54.0
52.0
63.0
214
0
6
4xM6
52
163
0
74
4xM6
8
SM-10-100-305-75-M-M12x1-...
Dovetail slide guide
With micrometer dial, spi...
10
100
305
75
M12x1
228
375
15
49.0
35.0
18.0
7.0
3540
61.0
66.0
79.0
90
265
6
8xM6
52
188
0
74
4xM6
8
SM-11-150-203-50-M-M20x1-...
Dovetail slide guide
With micrometer dial, spi...
11
150
203
50
M20x1
152
297
16
70.0
48.0
24.3
10.0
3075
77.0
30.0
36.0
163
0
6
4xM8
95
112
0
120
4xM8
12
SM-12-150-305-100-M-M20x1...
Dovetail slide guide
With micrometer dial, spi...
12
150
305
100
M20x1
203
399
16
70.0
48.0
24.3
13.2
4100
103.0
54.0
65.0
90
265
6
8xM8
95
163
0
120
4xM8
12
SM-13-150-406-100-M-M20x1...
Dovetail slide guide
With micrometer dial, spi...
13
150
406
100
M20x1
304
500
16
70.0
48.0
24.3
18.0
6150
155.0
123.0
146.0
240
366
6
8xM8
95
90
264
120
8xM8
12
SM-14-150-406-150-M-M20x1...
Dovetail slide guide
With micrometer dial, spi...
14
150
406
150
M20x1
253
500
16
70.0
48.0
24.3
16.5
5120
129.0
85.0
101.0
240
366
6
8xM8
95
213
0
120
4xM8
12
SM-15-200-457-150-M-M20x1...
Dovetail slide guide
With micrometer dial, spi...
15
200
457
150
M20x1
304
551
16
70.0
48.0
28.3
30.0
8680
275.0
164.0
195.0
240
417
8
8xM10
120
90
264
155
8xM10
8
SM-16-200-610-200-M-M20x1...
Dovetail slide guide
With micrometer dial, spi...
16
200
610
200
M20x1
406
704
16
70.0
48.0
28.3
40.0
11595
365.0
290.0
345.0
190
570
8
8xM10
120
190
366
155
8xM10
8
SM-17-300-410-100-M-0-NR-...
Dovetail slide guide
With micrometer dial, spi...
17
300
410
100
0
308
538
20
97.5
68.0
35.0
59.0
11350
605.0
235.0
280.0
190
370
15
8xM10
200
90
268
255
8xM12
15
SM-18-300-610-200-M-0-NR-...
Dovetail slide guide
With micrometer dial, spi...
18
300
610
200
0
408
738
20
97.5
68.0
35.0
80.0
15040
800.0
410.0
490.0
190
570
15
8xM12
200
190
368
255
8xM12
15
SM-19-300-710-300-M-0-NR-...
Dovetail slide guide
With micrometer dial, spi...
19
300
710
300
0
408
838
20
97.5
68.0
35.0
91.5
15040
800.0
410.0
490.0
290
670
15
8xM12
200
190
368
255
8xM12
15
SM-20-300-910-400-M-0-NR-...
Dovetail slide guide
With micrometer dial, spi...
20
300
910
400
0
508
1038
20
97.5
68.0
35.0
110.0
18725
1000.0
640.0
760.0
290
870
15
8xM12
200
290
468
255
8xM12
15
SM-21-300-1010-500-M-0-NR...
Dovetail slide guide
With micrometer dial, spi...
21
300
1010
500
0
508
1138
20
97.5
68.0
35.0
125.0
18725
1000.0
640.0
760.0
490
970
15
8xM12
200
290
468
255
8xM12
15
SM-22-300-1210-600-M-0-NR...
Dovetail slide guide
With micrometer dial, spi...
22
300
1210
600
0
608
1338
20
97.5
68.0
35.0
145.0
22410
1195.0
915.0
1095.0
490
1170
15
8xM12
200
190
568
255
8xM12
15
SM-23-400-610-200-M-0-NR-...
Dovetail slide guide
With micrometer dial, spi...
23
400
610
200
0
408
783
30
123.0
84.0
43.5
169.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SM-24-400-710-300-M-0-NR-...
Dovetail slide guide
With micrometer dial, spi...
24
400
710
300
0
408
883
30
123.0
84.0
43.5
182.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SM-25-400-810-400-M-0-NR-...
Dovetail slide guide
With micrometer dial, spi...
25
400
810
400
0
408
983
30
123.0
84.0
43.5
195.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SE - Dovetail slide guide, for motorized applications
Cleveland Lineartechnik
15.04.2019
RM - Cross-roller bearing slide guide With micrometer dial, spindle and spi...
Cleveland Lineartechnik
15.04.2019
SL - Dovetail slide guide with hand wheel, spindle and spindle nut
Cleveland Lineartechnik
15.04.2019
LFM - Leadscrew - Steel - 1 right-hand thread
HPC
03.08.2023
LRM - Cylindrical nut - Bronze - 1 trapezoidal right or left-hand thread
HPC
03.08.2023
VRU Series - Standard Type
SELN
20.06.2024
DIN464 - Knurled screws, Steel, zinc plated
Berger Tools
29.05.2023
Positoning unit PE1 - driven by ball screw
Line Tech
10.08.2021
SO - Dovetail slide guide open design
Cleveland Lineartechnik
15.04.2019
MSM - Dovetail slides, Miniature slides
Cleveland Lineartechnik
15.04.2019
Zahnriemenscheibe - Toothed belt pulleys (metric T-division)
Ketten Fuchs
23.07.2021
Angle brackets type A
Cleveland Lineartechnik
15.04.2019
Positioning unit PE3 - driven by ball screw
Line Tech
10.08.2021
SZP - Dovetail slide with built-in cylinder, pneumatic
Cleveland Lineartechnik
15.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表