您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 417 - Slotted set screws with full dog point
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/din_417.prj},{NB=Gewindestift DIN 417 M6x10 51290.060.010(High)},{CNSORDERNO=51290.060.010},{D=6.000},{L=10.000},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=1.420},{P=1.000},{DP=4.000},{N=1.000},{R=0.400},{T=2.900},{Z=3.500},{NENNID=M6X10},{BRAND=Fabory},{STANDARD=DIN 417},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket set screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494275163},{INTRASTATCODE=73181535},{ECLASS=23-11-03-02},{UNSPSC=31161505},{ETIM=EC002390},{FAB_NENN=M6x10},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DP
Diameter of the flat
[mm]
N
Width of slot
[mm]
R
Radius
[mm]
T
Depth of the driving feature max.
[mm]
Z
Length of the point
[mm]
Slotted set screw DIN 417...
20040.030.005
3X5MM
3.000
5.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00002
Y
8717077262522
7318154290
23-11-03-02
31161505
EC002390
100
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
51290.030.004
M3X4
3.000
4.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00000
Y
8715494590723
73181535
23-11-03-02
31161505
EC002390
200
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
51290.030.005
M3X5
3.000
5.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00017
Y
8715494274982
73181535
23-11-03-02
31161505
EC002390
200
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
20040.030.006
3X6MM
3.000
6.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00002
Y
8717077262539
7318154290
23-11-03-02
31161505
EC002390
100
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
51290.030.006
M3X6
3.000
6.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00021
Y
8715494274999
73181535
23-11-03-02
31161505
EC002390
200
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
20040.030.008
3X8MM
3.000
8.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00003
Y
8717077262546
7318154290
23-11-03-02
31161505
EC002390
100
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
51290.030.008
M3X8
3.000
8.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00029
Y
8715494275002
73181535
23-11-03-02
31161505
EC002390
200
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
20040.030.010
3X10MM
3.000
10.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00004
Y
8717077262553
7318154290
23-11-03-02
31161505
EC002390
100
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
51290.030.010
M3X10
3.000
10.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00038
Y
8715494275019
73181535
23-11-03-02
31161505
EC002390
200
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
20040.030.012
3X12MM
3.000
12.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00005
Y
8717077262560
7318154290
23-11-03-02
31161505
EC002390
100
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
51290.030.012
M3X12
3.000
12.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00000
Y
8715494590730
73181535
23-11-03-02
31161505
EC002390
200
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
51290.030.016
M3X16
3.000
16.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00056
Y
8715494275026
73181535
23-11-03-02
31161505
EC002390
200
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
51290.030.020
M3X20
3.000
20.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00074
Y
8715494275033
73181535
23-11-03-02
31161505
EC002390
200
2.387
0.500
2.000
0.400
0.300
1.500
2.500
Slotted set screw DIN 417...
20040.040.005
4X5MM
4.000
5.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00002
Y
8717077262577
7318154290
23-11-03-02
31161505
EC002390
100
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
20040.040.006
4X6MM
4.000
6.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00003
Y
8717077262584
7318154290
23-11-03-02
31161505
EC002390
100
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
20040.040.008
4X8MM
4.000
8.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00005
Y
8717077262591
7318154290
23-11-03-02
31161505
EC002390
100
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
51290.040.008
M4X8
4.000
8.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00050
Y
8715494275040
73181535
23-11-03-02
31161505
EC002390
200
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
20040.040.010
4X10MM
4.000
10.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00007
Y
8717077262607
7318154290
23-11-03-02
31161505
EC002390
100
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
51290.040.010
M4X10
4.000
10.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00066
Y
8715494275057
73181535
23-11-03-02
31161505
EC002390
200
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
20040.040.012
4X12MM
4.000
12.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00008
Y
8717077262614
7318154290
23-11-03-02
31161505
EC002390
100
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
51290.040.012
M4X12
4.000
12.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00082
Y
8715494275064
73181535
23-11-03-02
31161505
EC002390
200
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
20040.040.016
4X16MM
4.000
16.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00011
Y
8717077262621
7318154290
23-11-03-02
31161505
EC002390
100
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
51290.040.016
M4X16
4.000
16.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00114
Y
8715494275071
73181535
23-11-03-02
31161505
EC002390
200
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
51290.040.020
M4X20
4.000
20.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Stainless steel
A2
Slotted
0.00128
Y
8715494275088
73181535
23-11-03-02
31161505
EC002390
200
3.141
0.700
2.500
0.600
0.300
2.050
3.000
Slotted set screw DIN 417...
20040.050.008
5X8MM
5.000
8.000
Fabory
DIN 417
Metric thread
Right
Socket set screw
Steel
14H
Plain
Slotted
0.00008
Y
8717077262638
7318154290
23-11-03-02
31161505
EC002390
100
4.019
0.800
3.500
0.800
0.300
2.350
3.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 915 - Hexagon socket set screws with dog point
Fabory
21.04.2022
DIN 6799 - Retaining washers for shafts
Fabory
13.02.2023
DIN 93 - Washers with tap
Fabory
13.02.2023
DIN ≈6797 A - Tooth lock washers, form A
Fabory
13.02.2023
NF E 25-513 - Washer NF E25-513
Fabory
13.02.2023
ASME B18.3 HSHSS - Hexagon Socket Head Shoulder Screws
Fabory
13.02.2023
DIN 6797 J - Tooth lock washers, form J
Fabory
13.02.2023
DIN 553 - Slotted set screws with cone point
Fabory
21.04.2022
DIN 434 - Square taper washers for U-sections
Fabory
13.02.2023
DIN 427 - Slotted headless screws with chamfered end
Fabory
21.04.2022
DIN 427 - Steel 14 H
Böllhoff
26.10.2021
DIN 431 - Brass
Böllhoff
26.10.2021
DIN 438 - Slotted set screws with cup point
Fabory
21.04.2022
Reference 62206 - Hexagon socket set screw dog point - ISO 4028 DIN 915 - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表