SL-C-SHA, SH-C-SHA - Precision Cleaning Economy Shaft Supports - T-Shaped/Slit
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_c_sha_asmtab.prj},{NB=SL-C-SHA16},{CM=D},{D=16},{H=27},{H1=45},{T=14},{L1=38},{DD=5.5},{E=12.0},{S=6},{R=9},{L=48},{B=18},{W=25},{M=M4},{R2=1},{W2=2.5},{M3D=4},{M3D2=7.5},{M3D3=8},{M3D4=4.3},{LB=14},{PPATH=sl_c_sha/sl_c_sha_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
H
[mm]
H1
[mm]
T
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
S
[mm]
R
[mm]
L
(L)
[mm]
B
(B)
[mm]
W
(W)
[mm]
M
紧固螺栓M
ⁿ/ₐ
SL-C-SHA10
SL-C-SHA10
10
20
35
11
32
5.5
9.5
6
6
42
14
18
M4
SL-C-SHA12
SL-C-SHA12
12
23
39
11
32
5.5
10.5
6
7
42
14
20
M4
SL-C-SHA16
SL-C-SHA16
16
27
45
14
38
5.5
12.0
6
9
48
18
25
M4
SL-C-SHA20
SL-C-SHA20
20
31
51
16
45
6.6
14.0
8
10
58
20
30
M5
SL-C-SHA25
SL-C-SHA25
25
35
60
18
56
6.6
17.0
10
13
70
24
38
M6
SL-C-SHA30
SL-C-SHA30
30
42
70
20
64
9.0
21.0
10
15
80
28
44
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表