您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHREMPP electronic
Created: 15.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
SCHREMPP electronic
SL-x-TRIO IO LINK - Universal and slim
SCHREMPP electronic
Signal lights
Series SL-x-TRIO
Powered by
CAD模型選擇
{schrempp/signal_light/series_sl-x-trio/sl_x_trio_io_link.prj},{NB=SL-05-TRIO IOLINK LC-11358},{TYPE=SL-05-TRIO IOLINK LC},{IN=11358},{MANUFACTURER=Schrempp electronic GmbH},{PG=Signalleuchten / signal lights},{DIMENSIONS=24x20x160},{PROTECTION=IP 54},{PC=3},{CONN1=../connections_open.png},{NV=24},{CC=70},{LC=24 bit RGB},{OT=50},{HM=Aluminium / aluminum},{OM=Polycarbonat / Polycarbonat},{LEA=180},{L=160.000},{FEATURES=Notes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
IN
Item number
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
PG
Product group
ⁿ/ₐ
DIMENSIONS
Dimensions (BxHxL)
[mm]
PROTECTION
Protection
ⁿ/ₐ
PC
Protection class
ⁿ/ₐ
NV
Nominal voltage
[V]
CC
Current consumption [mA]
[mA]
LC
Light colour
ⁿ/ₐ
OT
Operating temperature max.
[°C]
HM
Housing material
ⁿ/ₐ
OM
Optics material
ⁿ/ₐ
LEA
Light exit angle
[°]
SL-05-TRIO IOLINK LC
SL-05-TRIO IOLINK LC
11358
Schrempp electronic GmbH
Signal lights
24x20x160
IP 54
3
24
70
24 bit RGB
50
Aluminium / aluminum
Polycarbonat / Polycarbon...
180
SL-1-TRIO IOLINK LC
SL-1-TRIO IOLINK LC
11354
Schrempp electronic GmbH
Signal lights
24x20x210
IP 54
3
24
130
24 bit RGB
50
Aluminium / aluminum
Polycarbonat / Polycarbon...
180
SL-2-TRIO IOLINK LC
SL-2-TRIO IOLINK LC
11355
Schrempp electronic GmbH
Signal lights
24x20x316
IP 54
3
24
200
24 bit RGB
50
Aluminium / aluminum
Polycarbonat / Polycarbon...
180
SL-05-TRIO IOLINK M12
SL-05-TRIO IOLINK M12
11359
Schrempp electronic GmbH
Signal lights
24x20x160
IP 54
3
24
70
24 bit RGB
50
Aluminium / aluminum
Polycarbonat / Polycarbon...
180
SL-1-TRIO IOLINK M12
SL-1-TRIO IOLINK M12
11352
Schrempp electronic GmbH
Signal lights
24x20x210
IP 54
3
24
130
24 bit RGB
50
Aluminium / aluminum
Polycarbonat / Polycarbon...
180
SL-2-TRIO IOLINK M12
SL-2-TRIO IOLINK M12
11353
Schrempp electronic GmbH
Signal lights
24x20x316
IP 54
3
24
200
24 bit RGB
50
Aluminium / aluminum
Polycarbonat / Polycarbon...
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SL-x-TRIO - Universal and slim
SCHREMPP electronic
28.05.2021
FF01 - Emergency Stop Switches
NKK Switches
12.08.2020
AT222 - Nameplate withEmergency Stop Legend
NKK Switches
12.08.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表