您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
ANL 011 - W inch lock washers
SKF
Bearings units and housings
Bearing accessories
Lock nuts
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_accessories/lock_nuts/anl_011.prj},{NB=SKF_W 21},{DESIGNATION=W 21},{DD=106.4768},{DD1=127.7620},{DD2=144.8562},{LDB=2.134},{FF=8.9662},{FM=9.9060},{NT=19},{LWM=101.9302},{LWV=6.350},{MASS=0.095},{DESIGN=lockdevice_mb},{POPULAR=},{M=101.9302},{V=6.35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Locking washer designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
DD2
d2 - Outside diameter over tabs
[mm]
LDB
B - Thickness material
[mm]
FM
fm - Width of outer tab
[mm]
NT
Number of outer tabs
ⁿ/ₐ
POPULAR
ⁿ/ₐ
M
ⁿ/ₐ
V
ⁿ/ₐ
SKF_W 00
W 00
10.3124
22.2250
0.813
3.0480
9
8.4836
1.5748
SKF_W 01
W 01
12.2936
25.8064
0.813
3.0480
9
10.4648
1.5748
SKF_W 02
W 02
15.2654
29.3624
0.813
3.0480
11
13.4366
1.5748
SKF_W 03
W 03
17.2466
33.7312
0.813
3.0480
11
15.4178
1.5748
SKF_W 04
W 04
20.3454
38.8874
0.813
4.2164
11
18.5166
1.5748
SKF_W 05
W 05
25.1206
43.6626
1.016
4.2164
13
23.0886
2.3876
SKF_W 06
W 06
30.3022
48.8188
1.016
4.2164
13
27.7622
2.3876
SKF_W 07
W 07
35.4584
57.1500
1.016
4.2164
15
32.9184
2.3876
SKF_W 08
W 08
40.2082
62.7126
1.219
5.9436
15
37.5412
2.3876
SKF_W 09
W 09
45.5168
69.4436
1.219
5.9436
17
42.8498
3.175
SKF_W 10
W 10
50.5968
74.2188
1.219
5.9436
17
47.9298
3.175
SKF_W 11
W 11
55.4228
78.9686
1.346
5.9436
17
52.5526
3.175
SKF_W 12
W 12
60.9600
84.9376
1.346
5.9436
17
57.5818
3.175
SKF_W 13
W 13
65.7352
90.8812
1.346
5.9436
19
62.357
3.175
SKF_W 14
W 14
70.8914
97.2312
1.346
5.9436
19
67.5132
4.7752
SKF_W 15
W 15
75.5142
104.3686
1.575
8.3312
19
71.9836
4.7752
SKF_W 16
W 16
80.6958
111.1250
1.575
8.3312
19
77.1652
4.7752
SKF_W 17
W 17
86.2330
117.4750
1.575
8.3312
19
82.6262
4.7752
SKF_W 18
W 18
90.9828
125.4252
2.134
8.3312
19
86.8172
4.7752
SKF_W 19
W 19
96.5200
132.5626
2.134
8.3312
19
92.3544
4.7752
SKF_W 20
W 20
101.2952
139.7000
2.134
8.3312
19
96.7486
6.35
SKF_W 21
W 21
106.4768
144.8562
2.134
9.9060
19
101.9302
6.35
SKF_W 022
W 022
111.6330
144.4752
2.921
9.9060
19
106.299
SKF_W 22
W 22
111.6330
154.0002
2.921
9.9060
19
106.299
6.35
SKF_W 024
W 024
121.9454
157.1752
2.921
9.9060
19
116.6114
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表