您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
ANL 001 - KM(L) and HM .. T lock nuts
SKF
Bearings units and housings
Bearing accessories
Lock nuts
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_accessories/lock_nuts/anl_001.prj},{NB=SKF_HM 3052},{DESIGNATION=HM 3052},{G=Tr 260x4},{DD=260.000},{TP=4.000},{DD3=310.000},{B=34.000},{DD1=290.000},{DD2=273.000},{B3=0.000},{B5=46.000},{BB=20.000},{HH=10.000},{MASS=5.700},{SD=TMFN 40-52},{WD=MS 3052-48},{DESIGN=locknut_hm},{LNB=34.000},{POPULAR=Yes},{LC=M 8x16},{LOAD=},{WDX=MS 3052-48},{KH=},{SUPPRESS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Lock nut designation
ⁿ/ₐ
G
G - Thread designation
[mm]
DD
d - Thread size
[mm]
DD3
d3 - Outside diameter
[mm]
B
B - Width
[mm]
WD
Lock washer / Locking clip
ⁿ/ₐ
POPULAR
ⁿ/ₐ
LC
Locking clips
ⁿ/ₐ
LOAD
ⁿ/ₐ
WDX
ⁿ/ₐ
KH
Keyway holes
ⁿ/ₐ
SKF_KM 0
KM 0
M 10x0.75
10.000
18.000
4.000
MB 0
Yes
9.8
MB 0
SKF_KM 1
KM 1
M 12x1
12.000
22.000
4.000
MB 1
Yes
11.8
MB 1
SKF_KM 2
KM 2
M 15x1
15.000
25.000
5.000
MB 2
Yes
14.6
MB 2
SKF_KM 3
KM 3
M 17x1
17.000
28.000
5.000
MB 3
Yes
19.6
MB 3
SKF_KM 4
KM 4
M 20x1
20.000
32.000
6.000
MB 4
Yes
24
MB 4
SKF_KM 5
KM 5
M 25x1.5
25.000
38.000
7.000
MB 5
Yes
31.5
MB 5
SKF_KM 6
KM 6
M 30x1.5
30.000
45.000
7.000
MB 6
Yes
36.5
MB 6
SKF_KM 7
KM 7
M 35x1.5
35.000
52.000
8.000
MB 7
Yes
50
MB 7
SKF_KM 8
KM 8
M 40x1.5
40.000
58.000
9.000
MB 8
Yes
62
MB 8
SKF_KM 9
KM 9
M 45x1.5
45.000
65.000
10.000
MB 9
Yes
78
MB 9
SKF_KM 10
KM 10
M 50x1.5
50.000
70.000
11.000
MB 10
Yes
91.5
MB 10
SKF_KM 11
KM 11
M 55x2
55.000
75.000
11.000
MB 11
Yes
91.5
MB 11
SKF_KM 12
KM 12
M 60x2
60.000
80.000
11.000
MB 12
Yes
95
MB 12
SKF_KM 13
KM 13
M 65x2
65.000
85.000
12.000
MB 13
Yes
108
MB 13
SKF_KM 14
KM 14
M 70x2
70.000
92.000
12.000
MB 14
Yes
118
MB 14
SKF_KM 15
KM 15
M 75x2
75.000
98.000
13.000
MB 15
Yes
134
MB 15
SKF_KM 16
KM 16
M 80x2
80.000
105.000
15.000
MB 16
Yes
173
MB 16
SKF_KM 17
KM 17
M 85x2
85.000
110.000
16.000
MB 17
Yes
190
MB 17
SKF_KM 18
KM 18
M 90x2
90.000
120.000
16.000
MB 18
Yes
216
MB 18
SKF_KM 19
KM 19
M 95x2
95.000
125.000
17.000
MB 19
Yes
236
MB 19
SKF_KM 20
KM 20
M 100x2
100.000
130.000
18.000
MB 20
Yes
255
MB 20
SKF_KM 21
KM 21
M 105x2
105.000
140.000
18.000
MB 21
Yes
290
MB 21
SKF_KM 22
KM 22
M 110x2
110.000
145.000
19.000
MB 22
Yes
310
MB 22
SKF_KM 23
KM 23
M 115x2
115.000
150.000
19.000
MB 23
Yes
315
MB 23
SKF_KM 24
KM 24
M 120x2
120.000
155.000
20.000
MB 24
Yes
340
MB 24
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表