您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Stern
Created: 06.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stern
MF4 - Rear round flange
Stern
Hydraulic Cylinders ISO 6020-1 Serie SK
Single rod cylinder
Powered by
CAD模型選擇
{stern/cyl_iso_6020_1_sk/mono_stelo/6020_1_mono_16_asmtab.prj},{NB=SK - 80 / 56 x 1 - MF4 - 400543013/4in001000999999999999},{SIZE=80},{MM=56},{CORSA1=5000},{WFSTD=54},{B=85},{D=130},{DA=95},{NA=54.5},{KX=18},{VE=36},{NF=32},{FC=165},{UC=195},{BA=85},{YX=91},{PJX=134},{ZPX=282},{ZBX=250},{PESOC=1.2},{PESO00=27.1},{FNAME=Hydraulic Cylinders ISO 6020-1 Serie SK},{INFO=Info},{TIP=MF4},{TIPX=16},{TDTX=1, 'Filetto maschio standard',2,'Filetto maschio leggero'},{SER=SK},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=54},{SA=3},{GUA=1},{MAT=},{FL=},{DIS=0},{FCEO=1},{EE=3/4in},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=2},{PSA2=2},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE=1},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
LINA
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
DISINFO
Spacers info
ⁿ/ₐ
ASCODE
Accessory code
ⁿ/ₐ
SK - 25 / 14 x 1 - MF4 - ...
SK - 25 / 14 x 1 - MF4 - ...
MF4
25
14
0D = Without spacer (Stro...
-
SK - 25 / 18 x 1 - MF4 - ...
SK - 25 / 18 x 1 - MF4 - ...
MF4
25
18
0D = Without spacer (Stro...
-
SK - 32 / 18 x 1 - MF4 - ...
SK - 32 / 18 x 1 - MF4 - ...
MF4
32
18
0D = Without spacer (Stro...
-
SK - 32 / 22 x 1 - MF4 - ...
SK - 32 / 22 x 1 - MF4 - ...
MF4
32
22
0D = Without spacer (Stro...
-
SK - 40 / 22 x 1 - MF4 - ...
SK - 40 / 22 x 1 - MF4 - ...
MF4
40
22
0D = Without spacer (Stro...
-
SK - 40 / 28 x 1 - MF4 - ...
SK - 40 / 28 x 1 - MF4 - ...
MF4
40
28
0D = Without spacer (Stro...
-
SK - 50 / 28 x 1 - MF4 - ...
SK - 50 / 28 x 1 - MF4 - ...
MF4
50
28
0D = Without spacer (Stro...
-
SK - 50 / 36 x 1 - MF4 - ...
SK - 50 / 36 x 1 - MF4 - ...
MF4
50
36
0D = Without spacer (Stro...
-
SK - 63 / 36 x 1 - MF4 - ...
SK - 63 / 36 x 1 - MF4 - ...
MF4
63
36
0D = Without spacer (Stro...
-
SK - 63 / 45 x 1 - MF4 - ...
SK - 63 / 45 x 1 - MF4 - ...
MF4
63
45
0D = Without spacer (Stro...
-
SK - 80 / 45 x 1 - MF4 - ...
SK - 80 / 45 x 1 - MF4 - ...
MF4
80
45
0D = Without spacer (Stro...
-
SK - 80 / 56 x 1 - MF4 - ...
SK - 80 / 56 x 1 - MF4 - ...
MF4
80
56
0D = Without spacer (Stro...
-
SK - 100 / 56 x 1 - MF4 -...
SK - 100 / 56 x 1 - MF4 -...
MF4
100
56
0D = Without spacer (Stro...
-
SK - 100 / 70 x 1 - MF4 -...
SK - 100 / 70 x 1 - MF4 -...
MF4
100
70
0D = Without spacer (Stro...
-
SK - 125 / 70 x 1 - MF4 -...
SK - 125 / 70 x 1 - MF4 -...
MF4
125
70
0D = Without spacer (Stro...
-
SK - 125 / 90 x 1 - MF4 -...
SK - 125 / 90 x 1 - MF4 -...
MF4
125
90
0D = Without spacer (Stro...
-
SK - 160 / 90 x 1 - MF4 -...
SK - 160 / 90 x 1 - MF4 -...
MF4
160
90
0D = Without spacer (Stro...
-
SK - 160 / 110 x 1 - MF4 ...
SK - 160 / 110 x 1 - MF4 ...
MF4
160
110
0D = Without spacer (Stro...
-
SK - 200 / 110 x 1 - MF4 ...
SK - 200 / 110 x 1 - MF4 ...
MF4
200
110
0D = Without spacer (Stro...
-
SK - 200 / 140 x 1 - MF4 ...
SK - 200 / 140 x 1 - MF4 ...
MF4
200
140
0D = Without spacer (Stro...
-
SK - 250 / 140 x 1 - MF4 ...
SK - 250 / 140 x 1 - MF4 ...
MF4
250
140
0D = Without spacer (Stro...
-
SK - 250 / 180 x 1 - MF4 ...
SK - 250 / 180 x 1 - MF4 ...
MF4
250
180
0D = Without spacer (Stro...
-
SK - 320 / 180 x 1 - MF4 ...
SK - 320 / 180 x 1 - MF4 ...
MF4
320
180
0D = Without spacer (Stro...
-
SK - 320 / 220 x 1 - MF4 ...
SK - 320 / 220 x 1 - MF4 ...
MF4
320
220
0D = Without spacer (Stro...
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表