您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaSteel rectangular waterspout - Parapet outlet
Sita
Emergency drainage
SitaSteel rectangular waterspout
Powered by
CAD模型選擇
{sita/n/sitasteel_rechteckspeier/sita_steel_rechteckspeier_asmtab.prj},{NB=Sita 30101000 (300)},{ARTNR=30101000},{A=600},{TBMIN=-20},{L2=150},{B2=50},{L=350},{B=250},{D=1.0},{R=0},{VERS=2},{B1=50},{C1=150},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{PREVIEW=sita_steel_rechteckspeier.png},{ARTNR1=30101000},{DESC=SitaSteel Rechteckspeier 150 x 50, Bitumen-Manschette},{ANS=Bitumen-Manschette},{BK=Euroklasse A1 / A1 nicht brennbar},{AM=150 x 50},{K=SitaSteel Rechteckspeier 150 x 50},{MAT=Edelstahl rostfrei},{WN=1.4301},{F=Silber},{OF=Glatt},{DA=Kaltdach, Warmdach, Umkehrdach},{ZAB=Balkon, Terrasse, Loggia},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=nein},{ILR=nein},{LOGLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
ANS
Connection
[mm]
A
Nozzel length
[mm]
TBMIN
Temperature resistance, min.
[°C]
BK
Material class
ⁿ/ₐ
AM
Recess dimension
[mm]
K
Compatibility
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
F
Colour
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
D
Thickness
[mm]
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
DAAB
Construction height
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA450ID03
Surface of roof outlet
ⁿ/ₐ
SA460ID03
Material number
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
ⁿ/ₐ
SA700ID07
Potential equalization (ground connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofittable
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaSteel rectangular wat...
30101000
SitaSteel rectangular wat...
bitumen-sleeve
600
-20
Euroclass A1 /A1 non-flam...
150 x 50
SitaSteel rectangular wat...
Rust-free stainless steel
1.4301
Silver
Smooth
350
250
1.0
Ventilated flat roof, ins...
Balcony, terrace, loggia
no
yes
yes
yes
no
no
External piping, external...
horizontal
no
yes
no
yes
no
no
no
yes
Dachabläufe und Bodenablä...
SitaSteel rectangular wat...
horizontal
Conventional drainage
90°
Centered drain
without thermal insulatio...
without heating
stainless steel
untreated
1.4401
with factory provided con...
without drain trap
SitaSteel rectangular wat...
no
no
no
no
no fire-resistance gradin...
30101000
4027563049020
SitaSteel rectangular wat...
30101100
SitaSteel rectangular wat...
bitumen-sleeve
600
-20
Euroclass A1 /A1 non-flam...
300 x 100
SitaSteel rectangular wat...
Rust-free stainless steel
1.4301
Silver
Smooth
500
300
1.0
Ventilated flat roof, ins...
Balcony, terrace, loggia
no
yes
yes
yes
no
no
External piping, external...
horizontal
no
yes
no
yes
no
no
no
yes
Dachabläufe und Bodenablä...
SitaSteel rectangular wat...
horizontal
Conventional drainage
90°
Centered drain
without thermal insulatio...
without heating
stainless steel
untreated
1.4401
with factory provided con...
without drain trap
SitaSteel rectangular wat...
no
no
no
no
no fire-resistance gradin...
30101100
4027563049037
SitaSteel rectangular wat...
30101200
SitaSteel rectangular wat...
bitumen-sleeve
600
-20
Euroclass A1 /A1 non-flam...
500 x 100
SitaSteel rectangular wat...
Rust-free stainless steel
1.4301
Silver
Smooth
700
300
1.5
Ventilated flat roof, ins...
Balcony, terrace, loggia
no
yes
yes
yes
no
no
External piping, external...
horizontal
no
yes
no
yes
no
no
no
yes
Dachabläufe und Bodenablä...
SitaSteel rectangular wat...
horizontal
Conventional drainage
90°
Centered drain
without thermal insulatio...
without heating
stainless steel
untreated
1.4401
with factory provided con...
without drain trap
SitaSteel rectangular wat...
no
no
no
no
no fire-resistance gradin...
30101200
4027563049044
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表