您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
SI 30 - Zero force on contact
Nitrogen Springs
Nitrogen gas Cylinders
SI
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/si/ls_3000_tab.prj},{NB=SI30-300.1(0--)},{CU=300.0},{L=720},{LMIN=420.0},{RC=3},{RD=60},{P=100},{PMIN=20},{F0=2830},{F1I=5161},{F1P=7102},{V=1966.0},{S=28.27},{MAXSPEED=1.8},{SIZE=3000.000},{DK=60.000},{PRA=3.000},{FT=130.000},{FTP=170.000},{FBB=60.000},{V2=1.88457},{S2=28.27433},{P2=100},{SPM=15},{TMIN=0},{TMAX=80},{CODE=SI30-300.1},{D=95},{W= 13.57 },{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm³]
S
Surface
[cm²]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
SI30-25.1
SI30-25.1
25.0
170
145.0
3
95
60
100
20
2830
4066
5027
200.0
28.27
1.8
6.02
0
80
SI30-38.1
SI30-38.1
38.0
196
158.0
3
95
60
100
20
2830
4373
5586
283.0
28.27
1.8
6.37
0
80
SI30-50.1
SI30-50.1
50.0
220
170.0
3
95
60
100
20
2830
4548
5912
360.0
28.27
1.8
6.70
0
80
SI30-63.1
SI30-63.1
63.5
247
183.5
3
95
60
100
20
2830
4681
6164
447.0
28.27
1.8
7.07
0
80
SI30-80.1
SI30-80.1
80.0
280
200.0
3
95
60
100
20
2830
4792
6378
553.0
28.27
1.8
7.52
0
80
SI30-100.1
SI30-100.1
100.0
320
220.0
3
95
60
100
20
2830
4884
6556
681.0
28.27
1.8
8.07
0
80
SI30-125.1
SI30-125.1
125.0
370
245.0
3
95
60
100
20
2830
4959
6704
842.0
28.27
1.8
8.77
0
80
SI30-160.1
SI30-160.1
160.0
440
280.0
3
95
60
100
20
2830
5032
6846
1067.0
28.27
1.8
9.73
0
80
SI30-200.1
SI30-200.1
200.0
520
320.0
3
95
60
100
20
2830
5086
6953
1324.0
28.27
1.8
10.83
0
80
SI30-250.1
SI30-250.1
250.0
620
370.0
3
95
60
100
20
2830
5130
7041
1645.0
28.27
1.8
12.20
0
80
SI30-300.1
SI30-300.1
300.0
720
420.0
3
95
60
100
20
2830
5161
7102
1966.0
28.27
1.8
13.57
0
80
SI30-25-C
SI30-25-C
25.0
170
145.0
3
95
60
0
20
0
0
0
200.0
28.27
1.8
6.02
0
80
SI30-38-C
SI30-38-C
38.0
196
158.0
3
95
60
0
20
0
0
0
283.0
28.27
1.8
6.37
0
80
SI30-50-C
SI30-50-C
50.0
220
170.0
3
95
60
0
20
0
0
0
360.0
28.27
1.8
6.70
0
80
SI30-63-C
SI30-63-C
63.5
247
183.5
3
95
60
0
20
0
0
0
447.0
28.27
1.8
7.07
0
80
SI30-80-C
SI30-80-C
80.0
280
200.0
3
95
60
0
20
0
0
0
553.0
28.27
1.8
7.52
0
80
SI30-100-C
SI30-100-C
100.0
320
220.0
3
95
60
0
20
0
0
0
681.0
28.27
1.8
8.07
0
80
SI30-125-C
SI30-125-C
125.0
370
245.0
3
95
60
0
20
0
0
0
842.0
28.27
1.8
8.77
0
80
SI30-160-C
SI30-160-C
160.0
440
280.0
3
95
60
0
20
0
0
0
1067.0
28.27
1.8
9.73
0
80
SI30-200-C
SI30-200-C
200.0
520
320.0
3
95
60
0
20
0
0
0
1324.0
28.27
1.8
10.83
0
80
SI30-250-C
SI30-250-C
250.0
620
370.0
3
95
60
0
20
0
0
0
1645.0
28.27
1.8
12.20
0
80
SI30-300-C
SI30-300-C
300.0
720
420.0
3
95
60
0
20
0
0
0
1966.0
28.27
1.8
13.57
0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PT28407 - Powertorque Series
Hub City
15.09.2021
PT24207 - Powertorque Series
Hub City
15.09.2021
KS 10 - Minimum height, maximum force + SKUDO
Nitrogen Springs
28.02.2023
MS2 - Side foot
Stern
17.05.2013
MF1 - Front rectangular flange
Stern
17.05.2013
Model 44
Hub City
15.09.2021
MP1 - Cap fixed clevis
Stern
18.05.2013
Model AD4
Hub City
15.09.2021
Model RA2 - Bevel Gear Drives
Hub City
15.09.2021
Hera 75 - HERA
Hub City
15.09.2021
PT26307 - Powertorque Series
Hub City
15.09.2021
Elbow, Aluminium acc. to EN 485, EN AW 5083-0, welded, acc. to ASTM B361 - ...
Huelsen
10.02.2021
Elbow, Aluminium acc. to ASME SB209, WP 5083-0, welded, acc. to ASTM B361 -...
Huelsen
12.08.2019
Elbow, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, sim. to D...
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表