您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
SI 24 - Zero force on contact
Nitrogen Springs
Nitrogen gas Cylinders
SI
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/si/ls_2400_tab.prj},{NB=SI24-300.1(0--)},{CU=300.0},{L=710},{LMIN=410.0},{RC=3},{RD=45},{P=150},{PMIN=20},{F0=2385},{F1I=4336},{F1P=5521},{V=1188.0},{S=15.90},{MAXSPEED=1.8},{SIZE=2400.000},{DK=45.000},{PRA=2.000},{FT=104.000},{FTP=134.000},{FBB=40.000},{V2=1.17260},{S2=15.90431},{P2=150},{SPM=15},{TMIN=0},{TMAX=80},{CODE=SI24-300.1},{D=75},{W= 8.05 },{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm³]
S
Surface
[cm²]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
SI24-25.1
SI24-25.1
25.0
160
135.0
3
75
45
150
20
2385
3607
4323
108.0
15.90
1.8
3.55
0
80
SI24-38.1
SI24-38.1
38.0
186
148.0
3
75
45
150
20
2385
3836
4692
160.0
15.90
1.8
3.77
0
80
SI24-50.1
SI24-50.1
50.0
210
160.0
3
75
45
150
20
2385
3958
4890
207.0
15.90
1.8
3.96
0
80
SI24-63.1
SI24-63.1
63.5
237
173.5
3
75
45
150
20
2385
4045
5034
260.0
15.90
1.8
4.18
0
80
SI24-80.1
SI24-80.1
80.0
270
190.0
3
75
45
150
20
2385
4116
5152
324.0
15.90
1.8
4.45
0
80
SI24-100.1
SI24-100.1
100.0
310
210.0
3
75
45
150
20
2385
4173
5247
403.0
15.90
1.8
4.80
0
80
SI24-125.1
SI24-125.1
125.0
360
235.0
3
75
45
150
20
2385
4221
5326
501.0
15.90
1.8
5.20
0
80
SI24-160.1
SI24-160.1
160.0
430
270.0
3
75
45
150
20
2385
4263
5396
639.0
15.90
1.8
5.77
0
80
SI24-200.1
SI24-200.1
200.0
510
310.0
3
75
45
150
20
2385
4294
5449
796.0
15.90
1.8
6.42
0
80
SI24-250.1
SI24-250.1
250.0
610
360.0
3
75
45
150
20
2385
4319
5492
992.0
15.90
1.8
7.24
0
80
SI24-300.1
SI24-300.1
300.0
710
410.0
3
75
45
150
20
2385
4336
5521
1188.0
15.90
1.8
8.05
0
80
SI24-25-C
SI24-25-C
25.0
160
135.0
3
75
45
0
20
0
0
0
108.0
15.90
1.8
3.55
0
80
SI24-38-C
SI24-38-C
38.0
186
148.0
3
75
45
0
20
0
0
0
160.0
15.90
1.8
3.77
0
80
SI24-50-C
SI24-50-C
50.0
210
160.0
3
75
45
0
20
0
0
0
207.0
15.90
1.8
3.96
0
80
SI24-63-C
SI24-63-C
63.5
237
173.5
3
75
45
0
20
0
0
0
260.0
15.90
1.8
4.18
0
80
SI24-80-C
SI24-80-C
80.0
270
190.0
3
75
45
0
20
0
0
0
324.0
15.90
1.8
4.45
0
80
SI24-100-C
SI24-100-C
100.0
310
210.0
3
75
45
0
20
0
0
0
403.0
15.90
1.8
4.80
0
80
SI24-125-C
SI24-125-C
125.0
360
235.0
3
75
45
0
20
0
0
0
501.0
15.90
1.8
5.20
0
80
SI24-160-C
SI24-160-C
160.0
430
270.0
3
75
45
0
20
0
0
0
639.0
15.90
1.8
5.77
0
80
SI24-200-C
SI24-200-C
200.0
510
310.0
3
75
45
0
20
0
0
0
796.0
15.90
1.8
6.42
0
80
SI24-250-C
SI24-250-C
250.0
610
360.0
3
75
45
0
20
0
0
0
992.0
15.90
1.8
7.24
0
80
SI24-300-C
SI24-300-C
300.0
710
410.0
3
75
45
0
20
0
0
0
1188.0
15.90
1.8
8.05
0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PT28407 - Powertorque Series
Hub City
15.09.2021
PT24207 - Powertorque Series
Hub City
15.09.2021
SRA - Tank for air system
Nitrogen Springs
28.02.2023
CSJ30-V
NKE
25.06.2021
MP1 - Cap fixed clevis
Stern
18.05.2013
Model 11
Hub City
15.09.2021
PT21107 - Powertorque Series
Hub City
15.09.2021
Riser Blocks - Worm Gear Accessories
Hub City
15.09.2021
Universal Base Kit - Worm Gear Accessories
Hub City
15.09.2021
Model 44
Hub City
15.09.2021
Pipe, Copper-Nickel acc. to EN1652, CuNi10Fe1Mn, longitudinal seam welding,...
Huelsen
10.02.2021
Model 1200
Hub City
15.09.2021
Model AD4
Hub City
15.09.2021
Series 2210 - Mina-Gear D Size
Hub City
15.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表