您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SGM7F - Direct Drive Servo Motors
Yaskawa
Motion
Sigma-7 Servo Products
Direct Drive Servo Motors
SGM7F Direct Drive
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/direct_drive_servo_motors/sgm7f_direct_drive/sgm.prj},{NB=SGM7F-05A7M41},{PN=SGM7F-05A7M41},{DESC=S7 DD MTR 5NM 100MM ABS MULTI SIDE CONN},{SERIES=SGM7F},{RATO=Direct Drive},{RT=5},{OD=100 dia},{SE=24-bit absolute encoder},{MTG=With cable on side},{PRC=Standard mechanical precision},{SHA256=6cT4WidUq/sNOMLgwQuWV8cwYGgoSdY1EG/C8eHWeqA=},{INAME=00155__sgm7f_05a_a4_},{DEFAULTSORTATTR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Type
ⁿ/ₐ
RT
Rated Torque
[Nm]
OD
Outside Diameter
[mm]
SE
Encoder Type
ⁿ/ₐ
MTG
Mounting
ⁿ/ₐ
PRC
Precision
ⁿ/ₐ
SGM7F-35D7M41
SGM7F-35D7M41
S7 DD MTR 35NM 230MM ABS ...
SGM7F
Direct Drive
35
230 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-35D7M11
SGM7F-35D7M11
S7 DD MTR 35NM 230MM ABS ...
SGM7F
Direct Drive
35
230 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-25C7M41
SGM7F-25C7M41
S7 DD MTR 25NM 175MM ABS ...
SGM7F
Direct Drive
25
175 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-25C7M11
SGM7F-25C7M11
S7 DD MTR 25NM 175MM ABS ...
SGM7F
Direct Drive
25
175 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-17C7M41
SGM7F-17C7M41
S7 DD MTR 17NM 175MM ABS ...
SGM7F
Direct Drive
17
175 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-17C7M11
SGM7F-17C7M11
S7 DD MTR 17NM 175MM ABS ...
SGM7F
Direct Drive
17
175 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-16D7M41
SGM7F-16D7M41
S7 DD MTR 16NM 230MM ABS ...
SGM7F
Direct Drive
16
230 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-16D7M11
SGM7F-16D7M11
S7 DD MTR 16NM 230MM ABS ...
SGM7F
Direct Drive
16
230 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-14B7M41
SGM7F-14B7M41
S7 DD MTR 14NM 135MM ABS ...
SGM7F
Direct Drive
14
135 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-14B7M11
SGM7F-14B7M11
S7 DD MTR 14NM 135MM ABS ...
SGM7F
Direct Drive
14
135 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-10B7M41
SGM7F-10B7M41
S7 DD MTR 10NM 135MM ABS ...
SGM7F
Direct Drive
10
135 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-10B7M11
SGM7F-10B7M11
S7 DD MTR 10NM 135MM ABS ...
SGM7F
Direct Drive
10
135 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-08C7M41
SGM7F-08C7M41
S7 DD MTR 8NM 175MM ABS M...
SGM7F
Direct Drive
8
175 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-08C7M11
SGM7F-08C7M11
S7 DD MTR 8NM 175MM ABS M...
SGM7F
Direct Drive
8
175 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-07A7M41
SGM7F-07A7M41
S7 DD MTR 7NM 100MM ABS M...
SGM7F
Direct Drive
7
100 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-07A7M11
SGM7F-07A7M11
S7 DD MTR 7NM 100MM ABS M...
SGM7F
Direct Drive
7
100 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-05A7M41
SGM7F-05A7M41
S7 DD MTR 5NM 100MM ABS M...
SGM7F
Direct Drive
5
100 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-05A7M11
SGM7F-05A7M11
S7 DD MTR 5NM 100MM ABS M...
SGM7F
Direct Drive
5
100 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-04B7M41
SGM7F-04B7M41
S7 DD MTR 4NM 135MM ABS M...
SGM7F
Direct Drive
4
135 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-04B7M11
SGM7F-04B7M11
S7 DD MTR 4NM 135MM ABS M...
SGM7F
Direct Drive
4
135 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-02A7M41
SGM7F-02A7M41
S7 DD MTR 2NM 100MM ABS M...
SGM7F
Direct Drive
2
100 dia
24-bit absolute encoder
With cable on side
Standard mechanical preci...
SGM7F-02A7M11
SGM7F-02A7M11
S7 DD MTR 2NM 100MM ABS M...
SGM7F
Direct Drive
2
100 dia
24-bit absolute encoder
With cable on bottom
Standard mechanical preci...
SGM7F-45M7A11
SGM7F-45M7A11
7F DD MTR 45NM 280MM ABS ...
7F
Direct Drive
45
280 dia
24-bit Absolute Encoder
Cable on Load Side
Standard Mechanical Preci...
SGM7F-45M7A31
SGM7F-45M7A31
7F DD MTR 45NM 280MM ABS ...
7F
Direct Drive
45
280 dia
24-bit Absolute Encoder
Cable on Non-Load Side
Standard Mechanical Preci...
SGM7F-80M7A11
SGM7F-80M7A11
7F DD MTR 80NM 280MM ABS ...
7F
Direct Drive
80
280 dia
24-bit Absolute Encoder
Cable on Load Side
Standard Mechanical Preci...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表