您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4016 (DIN 601) - FN 996 - 4.6, verzinkt blau - Hexagon head bolts with shank
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_m_m
ISO 4016
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_m_m/iso_4016/st/iso_4016_a2k_fn996.prj},{NB=SFS FN 996 301779 Sechskantschraube ISO 4016 Stahl 4.6 verzinkt blau M16x90},{ARTNR=301779},{WERKSTOFF=Stahl},{GUETE=4.6},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=10},{SFSNR=996},{D=16.000},{D3=13.546},{P=2.000},{L=90.000},{C=0.800},{DA=18.700},{DS=16.700},{DW=22.000},{E=26.170},{K=10.000},{R=0.600},{S=24.000},{LS=42.000},{LG=52.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
DW
Diameter of the bearing face
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
SFS FN 996 336922 Sechska...
336922
Stahl
4.6
verzinkt blau
100
996
12.000
9.853
1.750
50.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
11.250
20.000
SFS FN 996 141308 Sechska...
141308
Stahl
4.6
verzinkt blau
50
996
12.000
9.853
1.750
50.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
11.250
20.000
SFS FN 996 336923 Sechska...
336923
Stahl
4.6
verzinkt blau
100
996
12.000
9.853
1.750
55.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
16.250
25.000
SFS FN 996 336924 Sechska...
336924
Stahl
4.6
verzinkt blau
100
996
12.000
9.853
1.750
60.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
21.250
30.000
SFS FN 996 301772 Sechska...
301772
Stahl
4.6
verzinkt blau
50
996
12.000
9.853
1.750
60.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
21.250
30.000
SFS FN 996 336926 Sechska...
336926
Stahl
4.6
verzinkt blau
50
996
12.000
9.853
1.750
70.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
31.250
40.000
SFS FN 996 336928 Sechska...
336928
Stahl
4.6
verzinkt blau
50
996
12.000
9.853
1.750
80.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
41.250
50.000
SFS FN 996 336929 Sechska...
336929
Stahl
4.6
verzinkt blau
50
996
12.000
9.853
1.750
90.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
51.250
60.000
SFS FN 996 336930 Sechska...
336930
Stahl
4.6
verzinkt blau
50
996
12.000
9.853
1.750
100.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
61.250
70.000
SFS FN 996 336932 Sechska...
336932
Stahl
4.6
verzinkt blau
50
996
12.000
9.853
1.750
120.000
30.000
0.600
14.700
12.700
16.470
19.850
7.500
0.600
18.000
81.250
90.000
SFS FN 996 336937 Sechska...
336937
Stahl
4.6
verzinkt blau
50
996
16.000
13.546
2.000
50.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
2.000
12.000
SFS FN 996 336938 Sechska...
336938
Stahl
4.6
verzinkt blau
50
996
16.000
13.546
2.000
55.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
7.000
17.000
SFS FN 996 336939 Sechska...
336939
Stahl
4.6
verzinkt blau
50
996
16.000
13.546
2.000
60.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
12.000
22.000
SFS FN 996 336940 Sechska...
336940
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
65.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
17.000
27.000
SFS FN 996 301776 Sechska...
301776
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
65.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
17.000
27.000
SFS FN 996 301777 Sechska...
301777
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
70.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
22.000
32.000
SFS FN 996 336941 Sechska...
336941
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
70.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
22.000
32.000
SFS FN 996 336942 Sechska...
336942
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
75.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
27.000
37.000
SFS FN 996 301778 Sechska...
301778
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
80.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
32.000
42.000
SFS FN 996 336943 Sechska...
336943
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
80.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
32.000
42.000
SFS FN 996 301779 Sechska...
301779
Stahl
4.6
verzinkt blau
10
996
16.000
13.546
2.000
90.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
42.000
52.000
SFS FN 996 336944 Sechska...
336944
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
90.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
42.000
52.000
SFS FN 996 336945 Sechska...
336945
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
100.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
52.000
62.000
SFS FN 996 301774 Sechska...
301774
Stahl
4.6
verzinkt blau
10
996
16.000
13.546
2.000
100.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
52.000
62.000
SFS FN 996 336946 Sechska...
336946
Stahl
4.6
verzinkt blau
25
996
16.000
13.546
2.000
110.000
38.000
0.800
18.700
16.700
22.000
26.170
10.000
0.600
24.000
62.000
72.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7990 - FN 115 - 4.6, feuerverzinkt - Hexagon bolts without nut for stee...
SFS Group Schweiz AG
17.06.2024
GH 5789-86 A - Hexagon flange bolts-heavy series-Product grade B
Chinese Manufacturers
21.05.2014
T-Head Bolt HM 27 - T-Head Bolt HM 27
Sikla
27.06.2024
ISO 4016 (DIN 601) - FN 998 - 4.6, feuerverzinkt - Hexagon head bolts with ...
SFS Group Schweiz AG
17.06.2024
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
V.2HC_P - Machine screws HEXAGON SOCKET SET SCREWS, FLAT POINT DIN 913 Inox...
FG INOX
25.04.2023
Hexagon Nut NT - Hexagon Nut NT
Sikla
27.06.2024
DIN 931 - Steel 10.9
Böllhoff
26.10.2021
POS - Fisheye joint
CHELIC
10.07.2020
ISO 7379 - Shoulder screws with collar
Elesa+Ganter
21.06.2024
ISO 4016 (DIN 601) - FN 205 - 4.6, verzinkt blau - Sechskantschrauben mit S...
SFS Group Schweiz AG
17.06.2024
Q150B - Hexagon head bolts
Chinese Manufacturers
21.05.2014
BN 3542 - Hex head bolts with hex nuts partially threaded (DIN 601; ~ISO 40...
Bossard Catalog
31.10.2023
Modèle 210102 - Hexagon head bolt - Stainless steel A2 - DIN 931 - ISO 4014
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表