您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 933 (ISO 4017) - FN 89 - Messing, vernickelt - Hexagon set screws with thread to head, product classes A and B
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 933
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_933/messing/din_933_ms_vernickelt.prj},{NB=SFS FN 89 141741 Sechskantschraube DIN 933 Messing vernickelt M5x20},{ARTNR=141741},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=vernickelt},{VERPACKUNG=100},{SFSNR=89},{D=5.000},{D3=4.019},{P=0.800},{L=20.000},{PK=A},{C=0.500},{DA=5.700},{DW=6.900},{E=8.790},{K=3.500},{R=0.200},{S=8.000},{X=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DW
Diameter
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
X
Thread rudiment
[mm]
SFS FN 89 141743 Sechskan...
141743
Messing
vernickelt
100
89
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 89 147017 Sechskan...
147017
Messing
vernickelt
100
89
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 89 147018 Sechskan...
147018
Messing
vernickelt
100
89
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 89 147023 Sechskan...
147023
Messing
vernickelt
100
89
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 89 147024 Sechskan...
147024
Messing
vernickelt
100
89
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 89 147025 Sechskan...
147025
Messing
vernickelt
100
89
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 89 141950 Sechskan...
141950
Messing
vernickelt
100
89
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 89 147029 Sechskan...
147029
Messing
vernickelt
100
89
5.000
4.019
0.800
8.000
5.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 89 147030 Sechskan...
147030
Messing
vernickelt
100
89
5.000
4.019
0.800
10.000
7.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 89 141742 Sechskan...
141742
Messing
vernickelt
100
89
5.000
4.019
0.800
12.000
9.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 89 147031 Sechskan...
147031
Messing
vernickelt
100
89
5.000
4.019
0.800
16.000
13.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 89 141741 Sechskan...
141741
Messing
vernickelt
100
89
5.000
4.019
0.800
20.000
17.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 89 141951 Sechskan...
141951
Messing
vernickelt
100
89
5.000
4.019
0.800
25.000
22.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 89 141953 Sechskan...
141953
Messing
vernickelt
100
89
6.000
4.773
1.000
10.000
7.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 89 141740 Sechskan...
141740
Messing
vernickelt
100
89
6.000
4.773
1.000
12.000
9.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 89 122184 Sechskan...
122184
Messing
vernickelt
100
89
6.000
4.773
1.000
16.000
13.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 89 122186 Sechskan...
122186
Messing
vernickelt
100
89
6.000
4.773
1.000
20.000
17.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 89 122188 Sechskan...
122188
Messing
vernickelt
100
89
6.000
4.773
1.000
25.000
22.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 89 122190 Sechskan...
122190
Messing
vernickelt
100
89
6.000
4.773
1.000
30.000
27.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 89 141790 Sechskan...
141790
Messing
vernickelt
100
89
6.000
4.773
1.000
35.000
32.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 89 141954 Sechskan...
141954
Messing
vernickelt
100
89
8.000
6.466
1.250
16.000
12.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 89 141738 Sechskan...
141738
Messing
vernickelt
100
89
8.000
6.466
1.250
20.000
16.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 89 141424 Sechskan...
141424
Messing
vernickelt
100
89
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 89 122202 Sechskan...
122202
Messing
vernickelt
100
89
8.000
6.466
1.250
30.000
26.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 89 147038 Sechskan...
147038
Messing
vernickelt
100
89
8.000
6.466
1.250
35.000
31.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表