您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 933 (ISO 4017) - FN 85 - Messing, blank - Hexagon set screws with thread to head, product classes A and B
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_m
DIN 933
Brass
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_m/din_933/messing/din_933_ms_blk.prj},{NB=SFS FN 85 122198 Sechskantschraube DIN 933 Messing blank M8x16},{ARTNR=122198},{WERKSTOFF=Messing },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=85},{D=8.000},{D3=6.466},{P=1.250},{L=16.000},{PK=A},{C=0.600},{DA=9.200},{DW=11.600},{E=14.380},{K=5.300},{R=0.400},{S=13.000},{X=1.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DW
Diameter
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
X
Thread rudiment
[mm]
SFS FN 85 143558 Sechskan...
143558
Messing
blank
100
85
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 85 147001 Sechskan...
147001
Messing
blank
100
85
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 85 147002 Sechskan...
147002
Messing
blank
100
85
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 85 122168 Sechskan...
122168
Messing
blank
100
85
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 85 122169 Sechskan...
122169
Messing
blank
100
85
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 85 147004 Sechskan...
147004
Messing
blank
100
85
4.000
3.141
0.700
25.000
22.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 85 122170 Sechskan...
122170
Messing
blank
100
85
5.000
4.019
0.800
8.000
5.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 85 122172 Sechskan...
122172
Messing
blank
100
85
5.000
4.019
0.800
10.000
7.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 85 122173 Sechskan...
122173
Messing
blank
100
85
5.000
4.019
0.800
12.000
9.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 85 122174 Sechskan...
122174
Messing
blank
100
85
5.000
4.019
0.800
16.000
13.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 85 122175 Sechskan...
122175
Messing
blank
100
85
5.000
4.019
0.800
20.000
17.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 85 122176 Sechskan...
122176
Messing
blank
100
85
5.000
4.019
0.800
25.000
22.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 85 122177 Sechskan...
122177
Messing
blank
100
85
5.000
4.019
0.800
30.000
27.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
SFS FN 85 122180 Sechskan...
122180
Messing
blank
100
85
6.000
4.773
1.000
10.000
7.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 85 122182 Sechskan...
122182
Messing
blank
100
85
6.000
4.773
1.000
12.000
9.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 85 122183 Sechskan...
122183
Messing
blank
100
85
6.000
4.773
1.000
16.000
13.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 85 122185 Sechskan...
122185
Messing
blank
100
85
6.000
4.773
1.000
20.000
17.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 85 122187 Sechskan...
122187
Messing
blank
100
85
6.000
4.773
1.000
25.000
22.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 85 122189 Sechskan...
122189
Messing
blank
100
85
6.000
4.773
1.000
30.000
27.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 85 122192 Sechskan...
122192
Messing
blank
100
85
6.000
4.773
1.000
40.000
37.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 85 122193 Sechskan...
122193
Messing
blank
100
85
6.000
4.773
1.000
50.000
47.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
SFS FN 85 122196 Sechskan...
122196
Messing
blank
100
85
8.000
6.466
1.250
12.000
8.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 85 122198 Sechskan...
122198
Messing
blank
100
85
8.000
6.466
1.250
16.000
12.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 85 122199 Sechskan...
122199
Messing
blank
100
85
8.000
6.466
1.250
20.000
16.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
SFS FN 85 122200 Sechskan...
122200
Messing
blank
100
85
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
BN 504 - Hex nuts ~0,8d (~DIN 934; ~ISO 4032), brass, plain
Bossard Catalog
31.10.2023
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
C09.02 Form 4 - Ground connection clip
IMS UNIVERSAL Fastening elements
21.03.2022
DIN 1587
Special Collection
14.08.2023
ISO 4017 BUMAX 88 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 125 A - Brass
Böllhoff
26.10.2021
DIN 933 (ISO 4017) - FN 97 - 8.8, feuerverzinkt - Hexagon set screws with t...
SFS Group Schweiz AG
17.06.2024
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
SNPT - Titanium Phillips Cross Recessed Pan Head Machine Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Straight, cylindrical, male R1 F-E PLUS
Metalwork
21.07.2022
BN 21200 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zin...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表