您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 471 - FN 8300 - Zinklamellen beschichtet - Retaining rings for shafts
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsringe und Sicherungsbleche
DIN 471
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsringe_sicherungsbleche/din_471/fs/din_471_1_zl.prj},{NB=SFS FN 542 279045 Sicherungsring DIN 471 rostfreier Stahl rostfrei 1.4122 28x1.5},{ARTNR=279045},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei 1.4122},{VERPACKUNG=50},{SFSNR=542},{D1=28.000},{S=1.500},{D3=25.900},{A=4.700},{B=3.200},{D5=2.000},{D2=26.600},{M=1.600},{T=0.700},{N=2.100},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D1
Nominal dimension
ⁿ/ₐ
S
Thickness
[mm]
D3
Ring inner diameter, un-tense
[mm]
A
Distance
[mm]
B
Web thickness
[mm]
D5
Hole diameter
[mm]
D2
Diameter keyseat
[mm]
M
Groove width
[mm]
T
Slot depth
[mm]
N
Shaft projection
[mm]
D4
Diameter of fitting
[mm]
SFS FN 540 302584 Sicheru...
302584
Federstahl
schwarz
100
540
3.000
0.400
2.700
1.900
0.800
0.800
2.800
0.500
0.100
0.300
6.990
SFS FN 540 114949 Sicheru...
114949
Federstahl
schwarz
2500
540
3.000
0.400
2.700
1.900
0.800
0.800
2.800
0.500
0.100
0.300
6.990
SFS FN 542 152493 Sicheru...
152493
rostfreier Stahl
rostfrei 1.4122
200
542
3.000
0.400
2.700
1.900
0.800
0.800
2.800
0.500
0.100
0.300
6.990
SFS FN 540 302585 Sicheru...
302585
Federstahl
schwarz
100
540
4.000
0.400
3.700
2.200
0.900
1.000
3.800
0.500
0.100
0.300
8.620
SFS FN 540 114951 Sicheru...
114951
Federstahl
schwarz
2500
540
4.000
0.400
3.700
2.200
0.900
1.000
3.800
0.500
0.100
0.300
8.620
SFS FN 542 279031 Sicheru...
279031
rostfreier Stahl
rostfrei 1.4122
200
542
4.000
0.400
3.700
2.200
0.900
1.000
3.800
0.500
0.100
0.300
8.620
SFS FN 540 302586 Sicheru...
302586
Federstahl
schwarz
100
540
5.000
0.600
4.700
2.500
1.100
1.000
4.800
0.700
0.100
0.300
10.250
SFS FN 540 114953 Sicheru...
114953
Federstahl
schwarz
2500
540
5.000
0.600
4.700
2.500
1.100
1.000
4.800
0.700
0.100
0.300
10.250
SFS FN 8300 400964 Sicher...
400964
Federstahl
Zinklamellen beschichtet
200
8300
5.000
0.600
4.700
2.500
1.100
1.000
4.800
0.700
0.100
0.300
10.250
SFS FN 542 279032 Sicheru...
279032
rostfreier Stahl
rostfrei 1.4122
200
542
5.000
0.600
4.700
2.500
1.100
1.000
4.800
0.700
0.100
0.300
10.250
SFS FN 540 302587 Sicheru...
302587
Federstahl
schwarz
100
540
6.000
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
SFS FN 540 114955 Sicheru...
114955
Federstahl
schwarz
2500
540
6.000
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
SFS FN 8300 400965 Sicher...
400965
Federstahl
Zinklamellen beschichtet
200
8300
6.000
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
SFS FN 542 302634 Sicheru...
302634
rostfreier Stahl
rostfrei 1.4122
50
542
6.000
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
SFS FN 542 279033 Sicheru...
279033
rostfreier Stahl
rostfrei 1.4122
200
542
6.000
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
SFS FN 540 302588 Sicheru...
302588
Federstahl
schwarz
100
540
7.000
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
SFS FN 540 114957 Sicheru...
114957
Federstahl
schwarz
2500
540
7.000
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
SFS FN 8300 400966 Sicher...
400966
Federstahl
Zinklamellen beschichtet
200
8300
7.000
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
SFS FN 542 302635 Sicheru...
302635
rostfreier Stahl
rostfrei 1.4122
50
542
7.000
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
SFS FN 542 279034 Sicheru...
279034
rostfreier Stahl
rostfrei 1.4122
200
542
7.000
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
SFS FN 540 302589 Sicheru...
302589
Federstahl
schwarz
100
540
8.000
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
SFS FN 540 114959 Sicheru...
114959
Federstahl
schwarz
1000
540
8.000
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
SFS FN 8300 400967 Sicher...
400967
Federstahl
Zinklamellen beschichtet
200
8300
8.000
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
SFS FN 542 114920 Sicheru...
114920
rostfreier Stahl
rostfrei 1.4122
200
542
8.000
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
SFS FN 542 302636 Sicheru...
302636
rostfreier Stahl
rostfrei 1.4122
50
542
8.000
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN 471 - FN 542 - rostfrei 1.4122 - Retaining rings for shafts
SFS Group Schweiz AG
17.06.2024
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
DIN 471 - FN 540 - schwarz - Retaining rings for shafts
SFS Group Schweiz AG
17.06.2024
DIN 471 - Stainless steel 1.4122
Böllhoff
26.10.2021
DIN 471-SR-FST - Retainer rings DIN 471 for shafts, Material feather steel ...
MÄDLER
26.04.2024
DIN 472 - FN 8301 - Zinklamellen beschichtet - Retaining rings for bores
SFS Group Schweiz AG
17.06.2024
DIN 471 - Spring steel
Böllhoff
26.10.2021
DIN 471 - FN 628 - schwarz - Sicherungsringe fuer Wellen, schwer
SFS Group Schweiz AG
17.06.2024
DIN 471 - FN 1040, phosphated + oiled + magazined - SEEGER rings for shafts
SFS Group Schweiz AG
17.06.2024
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
DIN 471 - FN 1039, phosphated + oiled - SEEGER rings for shafts
SFS Group Schweiz AG
17.06.2024
DIN 471 - FN 1042, galvanized + magazined - SEEGER rings for shafts
SFS Group Schweiz AG
17.06.2024
Reference 62760 - Retaining ring for shaft DIN 471 - Stainless steel
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表