您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 934 (ISO 8673) - FN 8221 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sechskantmuttern
DIN 934
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sechskantmuttern/din_934/st/din_934_bl_fn8221.prj},{NB=SFS FN 8221 128907 Sechskantmutter DIN 934 Stahl 8 blank M12x1.5},{ARTNR=128907},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=blank},{VERPACKUNG=500},{SFSNR=8221},{NENN=M12x1.5},{D=12.000},{D1=10.376},{P=1.500},{D2=17.100},{E=21.100},{M=10.000},{S=19.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 8221 128889 Sechsk...
128889
Stahl
8
blank
1000
8221
M8x1
8.000
6.917
1.000
11.700
14.380
6.500
13.000
SFS FN 8221 128888 Sechsk...
128888
Stahl
8
blank
100
8221
M8x1
8.000
6.917
1.000
11.700
14.380
6.500
13.000
SFS FN 8221 128893 Sechsk...
128893
Stahl
8
blank
500
8221
M10x1
10.000
8.917
1.000
15.300
18.900
8.000
17.000
SFS FN 8221 128892 Sechsk...
128892
Stahl
8
blank
100
8221
M10x1
10.000
8.917
1.000
15.300
18.900
8.000
17.000
SFS FN 8221 128897 Sechsk...
128897
Stahl
8
blank
100
8221
M10x1.25
10.000
8.647
1.250
15.300
18.900
8.000
17.000
SFS FN 8221 318476 Sechsk...
318476
Stahl
8
blank
500
8221
M10x1.25
10.000
8.647
1.250
15.300
18.900
8.000
17.000
SFS FN 8221 128900 Sechsk...
128900
Stahl
8
blank
500
8221
M12x1
12.000
10.917
1.000
17.100
21.100
10.000
19.000
SFS FN 8221 318477 Sechsk...
318477
Stahl
8
blank
500
8221
M12x1.25
12.000
10.647
1.250
17.100
21.100
10.000
19.000
SFS FN 8221 128904 Sechsk...
128904
Stahl
8
blank
100
8221
M12x1.25
12.000
10.647
1.250
17.100
21.100
10.000
19.000
SFS FN 8221 128907 Sechsk...
128907
Stahl
8
blank
500
8221
M12x1.5
12.000
10.376
1.500
17.100
21.100
10.000
19.000
SFS FN 8221 128913 Sechsk...
128913
Stahl
8
blank
200
8221
M14x1.5
14.000
12.376
1.500
19.800
24.490
11.000
22.000
SFS FN 8221 128918 Sechsk...
128918
Stahl
8
blank
200
8221
M16x1.5
16.000
14.376
1.500
21.600
26.750
13.000
24.000
SFS FN 8221 303078 Sechsk...
303078
Stahl
8
blank
50
8221
M16x1.5
16.000
14.376
1.500
21.600
26.750
13.000
24.000
SFS FN 8221 128922 Sechsk...
128922
Stahl
8
blank
100
8221
M18x1.5
18.000
16.376
1.500
24.300
30.140
15.000
27.000
SFS FN 8221 128921 Sechsk...
128921
Stahl
8
blank
50
8221
M18x1.5
18.000
16.376
1.500
24.300
30.140
15.000
27.000
SFS FN 8221 128925 Sechsk...
128925
Stahl
8
blank
100
8221
M20x1.5
20.000
18.376
1.500
27.000
33.530
16.000
30.000
SFS FN 8221 128926 Sechsk...
128926
Stahl
8
blank
50
8221
M20x1.5
20.000
18.376
1.500
27.000
33.530
16.000
30.000
SFS FN 8221 128933 Sechsk...
128933
Stahl
8
blank
50
8221
M24x1.5
24.000
22.376
1.500
32.400
39.980
19.000
36.000
SFS FN 8221 128934 Sechsk...
128934
Stahl
8
blank
50
8221
M24x2
24.000
21.835
2.000
32.400
39.980
19.000
36.000
SFS FN 8221 128937 Sechsk...
128937
Stahl
8
blank
25
8221
M27x2
27.000
24.835
2.000
36.900
45.630
22.000
41.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 (ISO 4032) - FN 151 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 531 - blank - Washers, product grade A, up to har...
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 104 - 8.8, blank - Hexagon set screws with shank, p...
SFS Group Schweiz AG
17.06.2024
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
DIN 125 B (ISO 7090) - FN 650 - blank - Washers, product grade A, up to har...
SFS Group Schweiz AG
17.06.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
ISO 4017 - FN 1099 - 8.8, verzinkt gelb - Sechskantschrauben mit Gewinde bi...
SFS Group Schweiz AG
17.06.2024
DIN 126 (ISO 7091) - FN 649 - verzinkt blau - Washers, product grade C, pri...
SFS Group Schweiz AG
17.06.2024
BN 40055 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), cl. 8, p...
Bossard Catalog
31.10.2023
DIN 934-SKM-FG-STVZ-RH - Hexagon Nuts with metric, fine thread, right hand
MÄDLER
10.04.2024
BN 135 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), cl. 6, zin...
Bossard Catalog
31.10.2023
DIN 934 (ISO 4032) - FN 184 - 8, geschwärzt - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表