您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 935-1 - FN 8211 - 8, verzinkt blau - Kronenmuttern, metrisches Regelgewinde. Produktklassen A und B
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sicherungsmuttern
DIN 935
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sicherungsmuttern/din_935/st/din_935_1_a2k_fn8211.prj},{NB=SFS FN 8211 123811 Kronenmutter DIN 935-1 Stahl 8 verzinkt blau M16},{ARTNR=123811},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=8211},{BEZ=M16},{D=16.000},{D1=13.835},{P=2.000},{DA=17.300},{DE=22.000},{DW=22.200},{E=26.750},{M=19.000},{M1=9.800},{N=4.800},{S=24.000},{W=13.000},{A=6.000},{SPLINT=4 x 28},{VERS=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Transition diameter
[mm]
DE
Castle diameter
[mm]
DW
Diameter of the bearing face
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
M1
Minimal height for the clef
[mm]
N
Width of slot
[mm]
S
Width accross flats
[mm]
W
Bootom thickness
[mm]
A
Number of the slots
ⁿ/ₐ
SPLINT
Cotter pin to DIN 94
[mm]
SFS FN 8211 138790 Kronen...
138790
Stahl
8
verzinkt blau
1000
8211
8.000
6.647
1.250
8.750
0.000
11.300
14.380
9.500
4.900
2.750
13.000
6.500
6.000
2 x 16
SFS FN 8211 144953 Kronen...
144953
Stahl
8
verzinkt blau
500
8211
10.000
8.376
1.500
10.800
0.000
14.300
17.770
12.000
6.100
3.050
16.000
8.000
6.000
2.5 x 20
SFS FN 8211 144954 Kronen...
144954
Stahl
8
verzinkt blau
250
8211
12.000
10.106
1.750
13.000
16.000
16.200
20.030
15.000
7.700
3.800
18.000
10.000
6.000
3.2 x 22
SFS FN 8211 123811 Kronen...
123811
Stahl
8
verzinkt blau
100
8211
16.000
13.835
2.000
17.300
22.000
22.200
26.750
19.000
9.800
4.800
24.000
13.000
6.000
4 x 28
SFS FN 8211 144957 Kronen...
144957
Stahl
8
verzinkt blau
100
8211
20.000
17.294
2.500
21.600
28.000
27.700
32.950
22.000
11.900
4.800
30.000
16.000
6.000
4 x 36
SFS FN 8211 144960 Kronen...
144960
Stahl
8
verzinkt blau
50
8211
24.000
20.752
3.000
25.900
34.000
33.200
39.550
27.000
14.200
5.800
36.000
19.000
6.000
5 x 40
SFS FN 8211 144961 Kronen...
144961
Stahl
8
verzinkt blau
25
8211
30.000
26.211
3.500
32.400
42.000
42.700
50.850
33.000
18.200
7.360
46.000
24.000
6.000
6.3 x 50
SFS FN 8211 151529 Kronen...
151529
Stahl
8
verzinkt blau
25
8211
36.000
31.670
4.000
38.900
50.000
51.100
60.790
38.000
21.900
7.360
55.000
29.000
6.000
6.3 x 63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表