您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 444 B - FN 818 - rostfrei A4 - Eye bolts, form B
SFS Group Schweiz AG
11 Rostfreie Befestiger
grobschrauben
DIN 444 B
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/grobschrauben/din_444_b/rs/din_444_b_a4_fn818.prj},{NB=SFS FN 818 294289 Augenschraube DIN 444 rostfreier Stahl rostfrei A4 B12x60},{ARTNR=294289},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=25},{SFSNR=818},{FORM=B},{NENN1=0},{D=12.000},{D3=9.853},{P=1.750},{L=60.000},{AUSF=},{X=4.300},{DA=12.000},{DK=25.000},{R=6.000},{S=14.000},{B1=30.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
X
Length of the thread run-out
[mm]
DA
Transition diameter
[mm]
DK
Orb diameter
[mm]
R
Transition radius under head
[mm]
S
Width accross flats
[mm]
SFS FN 818 160072 Augensc...
160072
rostfreier Stahl
rostfrei A4
50
818
8.000
6.466
1.250
40.000
22.000
3.200
8.000
18.000
4.000
9.000
SFS FN 818 160076 Augensc...
160076
rostfreier Stahl
rostfrei A4
50
818
8.000
6.466
1.250
50.000
22.000
3.200
8.000
18.000
4.000
9.000
SFS FN 818 162059 Augensc...
162059
rostfreier Stahl
rostfrei A4
50
818
8.000
6.466
1.250
60.000
22.000
3.200
8.000
18.000
4.000
9.000
SFS FN 818 294332 Augensc...
294332
rostfreier Stahl
rostfrei A4
25
818
10.000
8.160
1.500
40.000
26.000
3.800
10.000
20.000
2.500
12.000
SFS FN 818 160439 Augensc...
160439
rostfreier Stahl
rostfrei A4
25
818
10.000
8.160
1.500
50.000
26.000
3.800
10.000
20.000
4.000
12.000
SFS FN 818 294331 Augensc...
294331
rostfreier Stahl
rostfrei A4
25
818
10.000
8.160
1.500
60.000
26.000
3.800
10.000
20.000
4.000
12.000
SFS FN 818 294291 Augensc...
294291
rostfreier Stahl
rostfrei A4
25
818
10.000
8.160
1.500
70.000
26.000
3.800
10.000
20.000
4.000
12.000
SFS FN 818 291937 Augensc...
291937
rostfreier Stahl
rostfrei A4
25
818
10.000
8.160
1.500
80.000
26.000
3.800
10.000
20.000
4.000
12.000
SFS FN 818 160443 Augensc...
160443
rostfreier Stahl
rostfrei A4
25
818
12.000
9.853
1.750
50.000
30.000
4.300
12.000
25.000
6.000
14.000
SFS FN 818 294289 Augensc...
294289
rostfreier Stahl
rostfrei A4
25
818
12.000
9.853
1.750
60.000
30.000
4.300
12.000
25.000
6.000
14.000
SFS FN 818 291938 Augensc...
291938
rostfreier Stahl
rostfrei A4
25
818
12.000
9.853
1.750
70.000
30.000
4.300
12.000
25.000
6.000
14.000
SFS FN 818 291939 Augensc...
291939
rostfreier Stahl
rostfrei A4
25
818
12.000
9.853
1.750
80.000
30.000
4.300
12.000
25.000
6.000
14.000
SFS FN 818 291941 Augensc...
291941
rostfreier Stahl
rostfrei A4
25
818
12.000
9.853
1.750
100.000
30.000
4.300
12.000
25.000
6.000
14.000
SFS FN 818 336176 Augensc...
336176
rostfreier Stahl
rostfrei A4
25
818
16.000
13.546
2.000
70.000
38.000
5.000
16.000
32.000
6.000
17.000
SFS FN 818 291940 Augensc...
291940
rostfreier Stahl
rostfrei A4
25
818
16.000
13.546
2.000
80.000
38.000
5.000
16.000
32.000
6.000
17.000
SFS FN 818 294287 Augensc...
294287
rostfreier Stahl
rostfrei A4
25
818
16.000
13.546
2.000
100.000
38.000
5.000
16.000
32.000
6.000
17.000
SFS FN 818 291942 Augensc...
291942
rostfreier Stahl
rostfrei A4
25
818
16.000
13.546
2.000
120.000
38.000
5.000
16.000
32.000
6.000
17.000
SFS FN 818 294285 Augensc...
294285
rostfreier Stahl
rostfrei A4
10
818
20.000
16.933
2.500
100.000
46.000
6.300
18.000
40.000
6.000
22.000
SFS FN 818 294284 Augensc...
294284
rostfreier Stahl
rostfrei A4
10
818
20.000
16.933
2.500
120.000
46.000
6.300
18.000
40.000
6.000
22.000
SFS FN 818 294283 Augensc...
294283
rostfreier Stahl
rostfrei A4
10
818
20.000
16.933
2.500
140.000
52.000
6.300
18.000
40.000
6.000
22.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表