ISO 8746 A (DIN 1476) - FN 794 - rostfrei A2 - Half-round grooved pins, Form A
SFS Group Schweiz AG
11 Rostfreie Befestiger
stifte_nieten_splinte
ISO 8746
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/stifte_nieten_splinte/iso_8746/rs/iso_8746_a2_fn794.prj},{NB=SFS FN 794 147890 Kerbnagel ISO 8746 rostfreier Stahl rostfrei A2 A2x8},{ARTNR=147890},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=794},{D=2.0},{L=8},{DK=3.700},{K=1.300},{RK=1.900},{F=0.600},{D2=2.150},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
RK
Head radius
[mm]
F
Chamfer
[mm]
D2
Diameter kerf
[mm]
SFS FN 794 147885 Kerbnag...
147885
rostfreier Stahl
rostfrei A2
100
794
2.0
3
3.700
1.300
1.900
0.600
2.150
SFS FN 794 125776 Kerbnag...
125776
rostfreier Stahl
rostfrei A2
100
794
2.0
4
3.700
1.300
1.900
0.600
2.150
SFS FN 794 147886 Kerbnag...
147886
rostfreier Stahl
rostfrei A2
100
794
2.0
5
3.700
1.300
1.900
0.600
2.150
SFS FN 794 147889 Kerbnag...
147889
rostfreier Stahl
rostfrei A2
100
794
2.0
6
3.700
1.300
1.900
0.600
2.150
SFS FN 794 147890 Kerbnag...
147890
rostfreier Stahl
rostfrei A2
100
794
2.0
8
3.700
1.300
1.900
0.600
2.150
SFS FN 794 143857 Kerbnag...
143857
rostfreier Stahl
rostfrei A2
100
794
3.0
4
5.450
1.950
2.800
0.900
3.200
SFS FN 794 139562 Kerbnag...
139562
rostfreier Stahl
rostfrei A2
100
794
3.0
5
5.450
1.950
2.800
0.900
3.200
SFS FN 794 125777 Kerbnag...
125777
rostfreier Stahl
rostfrei A2
100
794
3.0
6
5.450
1.950
2.800
0.900
3.200
SFS FN 794 147895 Kerbnag...
147895
rostfreier Stahl
rostfrei A2
100
794
3.0
8
5.450
1.950
2.800
0.900
3.200
SFS FN 794 147898 Kerbnag...
147898
rostfreier Stahl
rostfrei A2
100
794
4.0
8
7.250
2.550
3.800
1.200
4.250
SFS FN 794 147900 Kerbnag...
147900
rostfreier Stahl
rostfrei A2
100
794
4.0
10
7.250
2.550
3.800
1.200
4.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表