您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 988 - FN 648 - blank - Shim rings
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 988
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_988/fs/din_988_bl_fn648.prj},{NB=SFS FN 648 148203 Passscheibe DIN 988 Federstahl blank 24x36x0.2},{ARTNR=148203},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=648},{D=24.000},{DA=24.000},{DW=36.000},{H=0.200},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 648 148113 Passsch...
148113
Federstahl
blank
100
648
3.000
3.000
15.000
0.100
SFS FN 648 148135 Passsch...
148135
Federstahl
blank
100
648
3.000
3.000
15.000
0.200
SFS FN 648 148114 Passsch...
148114
Federstahl
blank
100
648
4.000
4.000
16.000
0.100
SFS FN 648 148136 Passsch...
148136
Federstahl
blank
100
648
4.000
4.000
16.000
0.200
SFS FN 648 148166 Passsch...
148166
Federstahl
blank
100
648
4.000
4.000
16.000
0.300
SFS FN 648 148115 Passsch...
148115
Federstahl
blank
100
648
5.000
5.000
17.000
0.100
SFS FN 648 148137 Passsch...
148137
Federstahl
blank
100
648
5.000
5.000
17.000
0.200
SFS FN 648 148167 Passsch...
148167
Federstahl
blank
100
648
5.000
5.000
17.000
0.300
SFS FN 648 148197 Passsch...
148197
Federstahl
blank
100
648
5.000
5.000
17.000
0.500
SFS FN 648 148117 Passsch...
148117
Federstahl
blank
100
648
6.000
6.000
18.000
0.100
SFS FN 648 148138 Passsch...
148138
Federstahl
blank
100
648
6.000
6.000
18.000
0.200
SFS FN 648 148168 Passsch...
148168
Federstahl
blank
100
648
6.000
6.000
18.000
0.300
SFS FN 648 148198 Passsch...
148198
Federstahl
blank
100
648
6.000
6.000
18.000
0.500
SFS FN 648 148119 Passsch...
148119
Federstahl
blank
100
648
8.000
8.000
20.000
0.100
SFS FN 648 148139 Passsch...
148139
Federstahl
blank
100
648
8.000
8.000
20.000
0.200
SFS FN 648 148169 Passsch...
148169
Federstahl
blank
100
648
8.000
8.000
20.000
0.300
SFS FN 648 159145 Passsch...
159145
Federstahl
blank
100
648
8.000
8.000
20.000
0.500
SFS FN 648 148121 Passsch...
148121
Federstahl
blank
100
648
10.000
10.000
22.000
0.100
SFS FN 648 148140 Passsch...
148140
Federstahl
blank
100
648
10.000
10.000
22.000
0.200
SFS FN 648 148171 Passsch...
148171
Federstahl
blank
100
648
10.000
10.000
22.000
0.300
SFS FN 648 318179 Passsch...
318179
Federstahl
blank
100
648
10.000
10.000
22.000
0.500
SFS FN 648 143848 Passsch...
143848
Federstahl
blank
100
648
12.000
12.000
24.000
0.100
SFS FN 648 162240 Passsch...
162240
Federstahl
blank
100
648
12.000
12.000
24.000
0.200
SFS FN 648 125502 Passsch...
125502
Federstahl
blank
100
648
12.000
12.000
24.000
0.300
SFS FN 648 148200 Passsch...
148200
Federstahl
blank
100
648
12.000
12.000
24.000
0.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 9021 (ISO 7093) - FN 514 - verzinkt blau - Washer with outside diameter...
SFS Group Schweiz AG
17.06.2024
Grip Tight Tapped Base Inch Bore - GT Normal Duty Tapped Base Pillow Blocks
Baldor Reliance
09.11.2021
Grip Tight Medium Duty Wide Slot Take Up Metric Bore - GT Wide Slot Take-Up...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM1000 Pillow Blocks - Sleeve Bea...
Baldor Reliance
09.11.2021
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 Narrow Slot Take-Up Beari...
Baldor Reliance
09.11.2021
PA/PVDF - Flowmeter Type M335
Frank
08.02.2022
PVC/PVDF - Flowmeter Type M335
Frank
08.02.2022
PVC/PVDF, with magnet - Flowmeter Type M350
Frank
08.02.2022
PVDF/PVDF, with magnet - Flowmeter Type M123
Frank
08.02.2022
PP/FKM - Angle seat check valve type 35
Frank
08.02.2022
PA/PVDF - Flowmeter Type M350
Frank
08.02.2022
PVDF/PTFE/PFA - Rückschlagklappe Typ 33
Frank
08.02.2022
PP/EPDM - Zwischenbau-Rückschlagklappe Typ 34
Frank
08.02.2022
PVDF/FKM - Zwischenbau-Rückschlagklappe Typ 34
Frank
08.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表