您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 127 A - FN 643 - verzinkt blau - Spring lock washers
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Federringe
DIN 127 A
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/federringe/din_127_a/fs/din_127_a2k_fn643.prj},{NB=SFS FN 643 112465 Federring DIN 127 Federstahl verzinkt blau A10},{ARTNR=112465},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=1000},{SFSNR=643},{D=10.000},{DA=10.700},{DW=18.100},{H=2.200},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
SFS FN 643 112453 Federri...
112453
Federstahl
verzinkt blau
1000
643
3.000
3.400
6.200
0.800
SFS FN 643 112455 Federri...
112455
Federstahl
verzinkt blau
1000
643
4.000
4.400
7.600
0.900
SFS FN 643 112458 Federri...
112458
Federstahl
verzinkt blau
1000
643
5.000
5.400
9.200
1.200
SFS FN 643 112460 Federri...
112460
Federstahl
verzinkt blau
1000
643
6.000
6.500
11.800
1.600
SFS FN 643 112463 Federri...
112463
Federstahl
verzinkt blau
1000
643
8.000
8.500
14.800
2.000
SFS FN 643 112465 Federri...
112465
Federstahl
verzinkt blau
1000
643
10.000
10.700
18.100
2.200
SFS FN 643 112467 Federri...
112467
Federstahl
verzinkt blau
500
643
12.000
12.700
21.100
2.500
SFS FN 643 112469 Federri...
112469
Federstahl
verzinkt blau
500
643
14.000
14.700
24.100
3.000
SFS FN 643 112471 Federri...
112471
Federstahl
verzinkt blau
250
643
16.000
17.000
27.400
3.500
SFS FN 643 112475 Federri...
112475
Federstahl
verzinkt blau
200
643
20.000
21.200
33.600
4.000
SFS FN 643 112477 Federri...
112477
Federstahl
verzinkt blau
100
643
24.000
25.500
40.000
5.000
SFS FN 643 151695 Federri...
151695
Federstahl
verzinkt blau
100
643
30.000
31.700
48.200
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表