您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 94 (ISO 1234) - FN 588 - rostfrei A2 - Split pins
SFS Group Schweiz AG
11 Rostfreie Befestiger
stifte_nieten_splinte
DIN 94
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/stifte_nieten_splinte/din_94/rs/din_94_a2_fn588.prj},{NB=SFS FN 588 278661 Splint DIN 94 rostfreier Stahl rostfrei A2 3.2x25 (25)},{ARTNR=278661},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=588},{D=3.2},{L=25},{D1=2.9},{A=3.200},{B=6.400},{C=5.800},{UL=25},{D2SMIN=11.000},{D2SMAX=19.000},{D2BMIN=9.000},{D2BMAX=12.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
D1
Split pin diameter
[mm]
A
Excess length
[mm]
B
Head
[mm]
C
Head diameter
[mm]
SFS FN 588 287922 Splint ...
287922
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.0
6
0.9
1.600
3.000
1.800
SFS FN 588 139185 Splint ...
139185
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.0
8
0.9
1.600
3.000
1.800
SFS FN 588 111737 Splint ...
111737
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.0
10
0.9
1.600
3.000
1.800
SFS FN 588 151136 Splint ...
151136
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.0
12
0.9
1.600
3.000
1.800
SFS FN 588 147857 Splint ...
147857
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.0
16
0.9
1.600
3.000
1.800
SFS FN 588 147858 Splint ...
147858
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.0
20
0.9
1.600
3.000
1.800
SFS FN 588 151137 Splint ...
151137
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.6
8
1.4
2.500
3.200
2.800
SFS FN 588 111738 Splint ...
111738
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.6
10
1.4
2.500
3.200
2.800
SFS FN 588 141278 Splint ...
141278
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.6
12
1.4
2.500
3.200
2.800
SFS FN 588 111739 Splint ...
111739
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.6
16
1.4
2.500
3.200
2.800
SFS FN 588 308620 Splint ...
308620
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.6
20
1.4
2.500
3.200
2.800
SFS FN 588 303560 Splint ...
303560
rostfreier Stahl
rostfrei A2
100
588
Delivery Status
1.6
20
1.4
2.500
3.200
2.800
SFS FN 588 147862 Splint ...
147862
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.6
25
1.4
2.500
3.200
2.800
SFS FN 588 308621 Splint ...
308621
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
1.6
32
1.4
2.500
3.200
2.800
SFS FN 588 303561 Splint ...
303561
rostfreier Stahl
rostfrei A2
100
588
Delivery Status
1.6
32
1.4
2.500
3.200
2.800
SFS FN 588 140263 Splint ...
140263
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
2.0
10
1.8
2.500
4.000
3.600
SFS FN 588 111740 Splint ...
111740
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
2.0
12
1.8
2.500
4.000
3.600
SFS FN 588 111741 Splint ...
111741
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
2.0
16
1.8
2.500
4.000
3.600
SFS FN 588 145578 Splint ...
145578
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
2.0
18
1.8
2.500
4.000
3.600
SFS FN 588 111742 Splint ...
111742
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
2.0
20
1.8
2.500
4.000
3.600
SFS FN 588 278656 Splint ...
278656
rostfreier Stahl
rostfrei A2
100
588
Delivery Status
2.0
20
1.8
2.500
4.000
3.600
SFS FN 588 141279 Splint ...
141279
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
2.0
25
1.8
2.500
4.000
3.600
SFS FN 588 281223 Splint ...
281223
rostfreier Stahl
rostfrei A2
100
588
Delivery Status
2.0
25
1.8
2.500
4.000
3.600
SFS FN 588 281162 Splint ...
281162
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
2.0
32
1.8
2.500
4.000
3.600
SFS FN 588 308623 Splint ...
308623
rostfreier Stahl
rostfrei A2
200
588
Delivery Status
2.0
40
1.8
2.500
4.000
3.600
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 (ISO 4032) - FN 156 - rostfrei A4 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 525 - rostfrei A2 - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
DIN 94 (ISO 1234) - FN 585 - verzinkt blau - Split pins
SFS Group Schweiz AG
17.06.2024
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
K1136 - Split pins DIN EN ISO 1234
KIPP USA
05.06.2024
B0440 - Split pins DIN EN ISO 1234
Blohm
03.06.2024
DIN 471 - FN 628 - schwarz - Sicherungsringe fuer Wellen, schwer
SFS Group Schweiz AG
17.06.2024
K1136 - Split pins DIN EN ISO 1234
KIPP
27.05.2024
Modèle 32-215 - Goupille cylindrique - Inox
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bossard Catalog
26.01.2023
DINISO1234-SPLINT-STVZ - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stee...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表