您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 6798 A - FN 546 - verzinkt blau - Fächerscheiben, Form A
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsscheiben
DIN 6798 A
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsscheiben/din_6798_a/fs/din_6798_a_a2k_fn546.prj},{NB=SFS FN 546 308752 Faecherscheibe DIN 6798 Federstahl verzinkt blau A8.4},{ARTNR=308752},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=1000},{SFSNR=546},{D=8.000},{DA=8.400},{DW=15.000},{H=0.800},{N=14.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
N
Number of tooth
[mm]
SFS FN 546 135340 Faecher...
135340
Federstahl
verzinkt blau
2000
546
2.000
2.200
4.500
0.300
9.000
SFS FN 546 135390 Faecher...
135390
Federstahl
verzinkt blau
2000
546
2.500
2.700
5.500
0.400
9.000
SFS FN 546 135342 Faecher...
135342
Federstahl
verzinkt blau
200
546
3.000
3.200
6.000
0.400
9.000
SFS FN 546 331684 Faecher...
331684
Federstahl
verzinkt blau
2000
546
3.000
3.200
6.000
0.400
9.000
SFS FN 546 135392 Faecher...
135392
Federstahl
verzinkt blau
2000
546
3.500
3.700
7.000
0.500
10.000
SFS FN 546 135347 Faecher...
135347
Federstahl
verzinkt blau
200
546
4.000
4.300
8.000
0.500
11.000
SFS FN 546 308657 Faecher...
308657
Federstahl
verzinkt blau
1000
546
4.000
4.300
8.000
0.500
11.000
SFS FN 546 135352 Faecher...
135352
Federstahl
verzinkt blau
200
546
5.000
5.300
10.000
0.600
11.000
SFS FN 546 135353 Faecher...
135353
Federstahl
verzinkt blau
1000
546
5.000
5.300
10.000
0.600
11.000
SFS FN 546 135358 Faecher...
135358
Federstahl
verzinkt blau
200
546
6.000
6.400
11.000
0.700
12.000
SFS FN 546 308679 Faecher...
308679
Federstahl
verzinkt blau
1000
546
6.000
6.400
11.000
0.700
12.000
SFS FN 546 135364 Faecher...
135364
Federstahl
verzinkt blau
200
546
8.000
8.400
15.000
0.800
14.000
SFS FN 546 308752 Faecher...
308752
Federstahl
verzinkt blau
1000
546
8.000
8.400
15.000
0.800
14.000
SFS FN 546 135370 Faecher...
135370
Federstahl
verzinkt blau
100
546
10.000
10.500
16.000
0.900
16.000
SFS FN 546 135371 Faecher...
135371
Federstahl
verzinkt blau
1000
546
10.000
10.500
16.000
0.900
16.000
SFS FN 546 135374 Faecher...
135374
Federstahl
verzinkt blau
100
546
12.000
12.500
20.500
1.000
16.000
SFS FN 546 135375 Faecher...
135375
Federstahl
verzinkt blau
500
546
12.000
12.500
20.500
1.000
16.000
SFS FN 546 135378 Faecher...
135378
Federstahl
verzinkt blau
100
546
14.000
15.000
24.000
1.000
18.000
SFS FN 546 135379 Faecher...
135379
Federstahl
verzinkt blau
500
546
14.000
14.500
24.000
1.000
18.000
SFS FN 546 135381 Faecher...
135381
Federstahl
verzinkt blau
100
546
16.000
16.500
26.000
1.200
18.000
SFS FN 546 180350 Faecher...
180350
Federstahl
verzinkt blau
500
546
16.000
16.500
26.000
1.200
18.000
SFS FN 546 135382 Faecher...
135382
Federstahl
verzinkt blau
100
546
18.000
19.000
30.000
1.400
18.000
SFS FN 546 135385 Faecher...
135385
Federstahl
verzinkt blau
100
546
20.000
21.000
33.000
1.400
20.000
SFS FN 546 135386 Faecher...
135386
Federstahl
verzinkt blau
200
546
20.000
21.000
33.000
1.400
20.000
SFS FN 546 307939 Faecher...
307939
Federstahl
verzinkt blau
100
546
24.000
25.000
38.000
1.600
20.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
DIN 6798 J - Tooth lock washers, form J
Fabory
13.02.2023
DIN 939 - FN 882 - verzinkt blau - Stiftschrauben Fo, Einschraubende=1.25d
SFS Group Schweiz AG
17.06.2024
DIN 6798 A - FN 619 - schwarz - Fächerscheiben, Form A
SFS Group Schweiz AG
17.06.2024
DIN 6798 A - FN 551 - rostfrei A4 - Fächerscheiben, Form A
SFS Group Schweiz AG
17.06.2024
DIN 6798 A - Tooth lock washers, form A
Fabory
13.02.2023
DIN 6798 J - FN 547 - verzinkt blau - Fächerscheiben, Form J
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 88 - 45 H, verzinkt blau - Hexagon socket set screw...
SFS Group Schweiz AG
17.06.2024
DIN 914 (ISO 4027) - FN 131 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
17.06.2024
DIN ≈6798 A - Tooth lock washers, form A
Fabory
13.02.2023
DIN 914 (ISO 4027) - FN 134 - 45 H, schwarz - Hexagon socket set screws wit...
SFS Group Schweiz AG
17.06.2024
Reference 64513 - Serrated lock washer A type external teeth DIN 6798 A - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 6798 J - FN 599 - rostfrei A2 - Fächerscheiben, Form J
SFS Group Schweiz AG
17.06.2024
BN 675 - Serrated lock washers type A, external serrations (DIN 6798 A), st...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表