您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 127 B - FN 535 - rostfrei A2 - Spring lock washers
SFS Group Schweiz AG
11 Rostfreie Befestiger
Fuse links
DIN 127 B
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/sicherungselemente/din_127_b/rs/din_127_b_a2.prj},{NB=SFS FN 535 112287 Federring DIN 127 rostfreier Stahl rostfrei A2 B8},{ARTNR=112287},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=1000},{SFSNR=535},{D=8.000},{DA=8.500},{DW=14.800},{H=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
SFS FN 535 147715 Federri...
147715
rostfreier Stahl
rostfrei A2
1000
535
2.000
2.400
4.400
0.500
SFS FN 535 112304 Federri...
112304
rostfreier Stahl
rostfrei A2
1000
535
2.500
2.900
5.100
0.600
SFS FN 535 147716 Federri...
147716
rostfreier Stahl
rostfrei A2
1000
535
2.600
3.100
5.800
0.800
SFS FN 535 302574 Federri...
302574
rostfreier Stahl
rostfrei A2
100
535
3.000
3.400
6.200
0.800
SFS FN 535 112274 Federri...
112274
rostfreier Stahl
rostfrei A2
1000
535
3.000
3.400
6.200
0.800
SFS FN 535 112306 Federri...
112306
rostfreier Stahl
rostfrei A2
1000
535
3.500
3.900
6.700
0.800
SFS FN 535 112277 Federri...
112277
rostfreier Stahl
rostfrei A2
1000
535
4.000
4.400
7.600
0.900
SFS FN 535 302575 Federri...
302575
rostfreier Stahl
rostfrei A2
100
535
4.000
4.400
7.600
0.900
SFS FN 535 112280 Federri...
112280
rostfreier Stahl
rostfrei A2
1000
535
5.000
5.400
9.200
1.200
SFS FN 535 302576 Federri...
302576
rostfreier Stahl
rostfrei A2
100
535
5.000
5.400
9.200
1.200
SFS FN 535 112283 Federri...
112283
rostfreier Stahl
rostfrei A2
1000
535
6.000
6.500
11.800
1.600
SFS FN 535 112281 Federri...
112281
rostfreier Stahl
rostfrei A2
100
535
6.000
6.500
11.800
1.600
SFS FN 535 112287 Federri...
112287
rostfreier Stahl
rostfrei A2
1000
535
8.000
8.500
14.800
2.000
SFS FN 535 112284 Federri...
112284
rostfreier Stahl
rostfrei A2
100
535
8.000
8.500
14.800
2.000
SFS FN 535 112289 Federri...
112289
rostfreier Stahl
rostfrei A2
500
535
10.000
10.700
18.100
2.200
SFS FN 535 112288 Federri...
112288
rostfreier Stahl
rostfrei A2
100
535
10.000
10.700
18.100
2.200
SFS FN 535 112292 Federri...
112292
rostfreier Stahl
rostfrei A2
500
535
12.000
12.700
21.100
2.500
SFS FN 535 112290 Federri...
112290
rostfreier Stahl
rostfrei A2
100
535
12.000
12.700
21.100
2.500
SFS FN 535 307870 Federri...
307870
rostfreier Stahl
rostfrei A2
500
535
14.000
14.700
24.100
3.000
SFS FN 535 302577 Federri...
302577
rostfreier Stahl
rostfrei A2
50
535
14.000
14.700
24.100
3.000
SFS FN 535 112297 Federri...
112297
rostfreier Stahl
rostfrei A2
500
535
16.000
17.000
27.400
3.500
SFS FN 535 112296 Federri...
112296
rostfreier Stahl
rostfrei A2
50
535
16.000
17.000
27.400
3.500
SFS FN 535 112299 Federri...
112299
rostfreier Stahl
rostfrei A2
200
535
20.000
21.200
33.600
4.000
SFS FN 535 302578 Federri...
302578
rostfreier Stahl
rostfrei A2
50
535
20.000
21.200
33.600
4.000
SFS FN 535 112302 Federri...
112302
rostfreier Stahl
rostfrei A2
100
535
24.000
25.500
40.000
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表