您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 434 - FN 506 - feuerverzinkt - Square taper washers for U-sections
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 434
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_434/st/din_434_tzn_fn506.prj},{NB=SFS FN 506 114631 U-Scheibe DIN 434 Stahl feuerverzinkt 14},{ARTNR=114631},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=feuerverzinkt},{VERPACKUNG=200},{SFSNR=506},{D=12.000},{DA=14.000},{A=26.000},{B=30.000},{H=4.900},{NG=8.000},{R=2.000},{T=0.700},{DW=0.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter
[mm]
A
Length
[mm]
B
Width
[mm]
H
Height
[mm]
NG
Declination
[%]
R
Radius
[mm]
T
Groove depth
[mm]
SFS FN 506 114624 U-Schei...
114624
Stahl
feuerverzinkt
100
506
8.000
9.000
22.000
22.000
3.800
8.000
1.600
0.500
SFS FN 506 114625 U-Schei...
114625
Stahl
feuerverzinkt
200
506
8.000
9.000
22.000
22.000
3.800
8.000
1.600
0.500
SFS FN 506 114628 U-Schei...
114628
Stahl
feuerverzinkt
100
506
10.000
11.000
22.000
22.000
3.800
8.000
1.600
0.500
SFS FN 506 308762 U-Schei...
308762
Stahl
feuerverzinkt
200
506
10.000
11.000
22.000
22.000
3.800
8.000
1.600
0.500
SFS FN 506 114630 U-Schei...
114630
Stahl
feuerverzinkt
100
506
12.000
14.000
26.000
30.000
4.900
8.000
2.000
0.700
SFS FN 506 114631 U-Schei...
114631
Stahl
feuerverzinkt
200
506
12.000
14.000
26.000
30.000
4.900
8.000
2.000
0.700
SFS FN 506 114635 U-Schei...
114635
Stahl
feuerverzinkt
100
506
16.000
18.000
32.000
36.000
5.900
8.000
2.400
0.800
SFS FN 506 114637 U-Schei...
114637
Stahl
feuerverzinkt
100
506
16.000
18.000
32.000
36.000
5.900
8.000
2.400
0.800
SFS FN 506 304106 U-Schei...
304106
Stahl
feuerverzinkt
50
506
20.000
22.000
40.000
44.000
7.000
8.000
2.800
0.900
SFS FN 506 114641 U-Schei...
114641
Stahl
feuerverzinkt
100
506
22.000
24.000
44.000
50.000
8.000
8.000
3.200
1.000
SFS FN 506 304107 U-Schei...
304107
Stahl
feuerverzinkt
25
506
24.000
26.000
56.000
56.000
8.500
8.000
3.200
1.000
SFS FN 506 114644 U-Schei...
114644
Stahl
feuerverzinkt
50
506
24.000
26.000
56.000
56.000
8.500
8.000
3.200
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表